LM3489EVAL

具有使能端引脚的滞后 PFET 降压控制器

LM3489EVAL

立即订购

概述

The LM3489 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, cost effective, switching buck regulator for a wide range of applications. The hysteretic control architecture provides for simple design without any control loop stability concerns using a wide variety of external components. The PFET architecture also allows for low component count as well as ultra-low dropout, and 100% duty cycle operation. Another benefit is high efficiency operation at light loads without an increase in output ripple. A dedicated Enable Pin (Enabled if left unconnected) provides a shutdown mode drawing only 7 µA.

特性
  • Wide 4.5V to 35V input range
  • 1.239V to VIN adjustable output range
  • High efficiency 93%
  • ±1.3% (± 2% over temp) internal reference
  • 100% duty cycle operation
  • Maximum operation frequency > 1MHz
  • Current limit protection
  • Dedicated enable pin (on if unconnected)
  • Shutdown mode draws on 7uA supply current
  • MSOP-8

Applications

  • Set-top Box
  • DSL/Cable Modem
  • PC/IA
  • Auto PC
  • TFT Monitor
  • Battery Powered Portable Applications
  • Distributed Power Systems
  • Always On Power
  • High Power LED Driver

 

DC/DC controllers
LM3489 具有使能引脚的滞环 PFET 降压控制器 LM3489-Q1 具有使能引脚的汽车级 4.5V 至 35V、滞环非同步 PFET 降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3489EVAL/NOPB — Hysteretic PFET Buck Controller with Enable Pin

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM3489EVAL/NOPB Hysteretic PFET Buck Controller with Enable Pin

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1471 LM3489 Demonstration Board (Rev. A) 2013-4-25
证书 LM3489EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持