LM34919CQSDEVM
LM34919C-Q1 50V、600mA 宽输入电压恒定导通时间降压开关稳压器评估模块
LM34919CQSDEVM
概述
The LM34919CQSDEVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 3.3V output over an input range of 4.5V to 50V. The circuit delivers load currents to 600 mA, with valley current limit set at 640mA.
特性
- 4.5V to 50V input voltage range
- 3.3V target output voltage
- Delivers up to 600mA output current
- Valley current limiting
- PGD and EN functionality with test points added in the EVM
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | LM34919CQSDEVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | LM34919C Evaluation Board User's Guide | 2013-9-3 |