可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
LM34919C-Q1
- AEC-Q100 qualified (Tj = –40°C to 125°C)
- Maximum Switching Frequency: 2.6 MHz
- Input Voltage Range: 4.5 V to 50 V
- Integrated N-Channel buck switch
- Integrated Start-Up Regulator
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Operating Frequency Remains Constant with
Load Current and Input Voltage - Adjustable Output Voltage
- Power Good Output
- Enable Input
- Valley Current Limit at 0.64 A Typical
- Precision Internal Voltage Reference
- Low IQ Shutdown (<10 µA)
- Highly Efficient Operation
- Thermal Shutdown
- 12-Bump 2 mm × 2 mm DSBGA and 12-pin 4
mm × 4 mm WSON Packages
The LM34919C Step Down Switching Regulator features all of the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying 0.6 A to the load. This buck regulator contains an N-Channel Buck Switch and is available in DSBGA and WSON packages. The constant on-time feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: Power Good, enable, VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | LM34919C-Q1 Ultra Small 50V, 600mA Const On-Time Buck Switchg Reg 数据表 (Rev. A) | 2013年 12月 12日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM34919CQTLEVM — LM34919C-Q1 50V、600 mA 宽输入电压恒定导通时间降压开关稳压器评估模块
The LM34919CQTLEVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 3.3V output over an input range of 4.5V to 50V. The circuit delivers load currents to 600 mA, with (...)
TIDA-00223 — 车用音频 I2S 同轴 D 类放大器的参考设计
TIDA-00098 — AptinaTM 汽车摄像机模块
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YZR) | 12 | Ultra Librarian |
| WSON (DNT) | 12 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。