LM34926EVAL
用于 LM34926 的评估板
LM34926EVAL
概述
An isolated bias supply is implemented in this evaluation board with LM34926 Constant-On-Time regulator. LM34926 regulator integrates both the high and low side power switch- es essential for creating isolated buck converter.
特性
- Input Range: 20V to 100V
- Output Voltage: 10V
- Secondary (Isolated) Output Voltage: 9.5V
- Maximum Load Current (Primary + Secondary): 250mA
- Maximum Power Output: 2.5W
- Nominal Switching Frequency: 750kHz
- Efficiency (FIN = 36V, IOUT2 = 250mA): 77 percent
- Board size: 2 inch x 2 inch
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | LM34926 Isolated Evaluation Board (Rev. A) | 2013年 4月 25日 | |||
证书 | LM34926EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |