LM3671MF-1.5EV

采用 SOT23-5 和 5 Bump 微型 SMD 封装的 2MHz、600mA 降压 DC-DC 转换器

LM3671MF-1.5EV

立即订购

概述

The LM3671 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3671 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides up to 600 mA load current, over an input voltage range from 2.8V to 5.5V. There are several different fixed voltage output options available as well as an adjustable output voltage version. This device offers superior features and performance for mobile phones and similar portable applications with complex power management systems.

特性
  • 16 microA typical quiescent current
  • 600 mA maximum load capability
  • 2 MHz PWM fixed switching frequency (typ)
  • Automatic PFM/PWM mode switching
  • Available in fixed output voltages as well as an adjustable version
  • SOT23-5 package
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 microA typical shutdown current
  • Operates from a single Li-Ion cell or 3 cell NiMH/NiCd batteries
  • Only three tiny surface-mount external components required (one inductor, two ceramic capaitors)
  • Current overload protection

Applications

  • Mobile phones
  • PDAs
  • MP3 players
  • W-LAN
  • Portable Instruments
  • Digital still cameras
  • Portable Hard disk Drives

 

AC/DC 和 DC/DC 转换器(集成 FET)
LM3671 2MHz、600mA 降压直流/直流转换器 LM3671-Q1 2MHz、600mA 降压直流/直流转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM3671MF-1.5EV — 2MHz, 600mA Step-Down DC-DC Converter in SOT23-5 and 5-Bump Micro SMD

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1395 LM3671 Evaluation Board (Rev. F) 2013年 4月 30日
* 应用手册 Application Note 1395 LM3671 Evaluation Board (cn) 2008年 10月 10日
证书 LM3671MF-1.5EV EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频