LM5006EVAL
用于 LM5006 的评估板
LM5006EVAL
概述
The LM5006EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 6V to 75V. The circuit delivers load currents to 500 mA, with current limit set at a nominal 1 Amp
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2050 LM5006 Evaluation Board (Rev. A) | 2013年 4月 25日 | |||
证书 | LM5006EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |