LM5018ISOEVAL
LM5018 隔离式偏置电源评估板
LM5018ISOEVAL
概述
An isolated bias supply is implemented in this evaluation board with the LM5018 Constant-On-Time (COT) regulator. The LM5018 regulator integrates both the high and low side power switches essential for creating an isolated buck converter.
特性
- Input Voltage Range: 20V to 100V
- Primary Output Voltage: 10V
- Secondary (Isolated) Output Voltage: 9.5V
- Maximum Load Current: 300 mA
- Maximum Power Output: 1W
- Nominal Switching Frequency 750 kHz (FIN = 24V, IOUT2 = 100 mA)
- 70% Board Size 2 inch x 2 inch
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LM5018ISOEVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | AN-2239 LM5018 Isolated Evaluation Board (Rev. A) | 2013年 4月 30日 |