LM5114BSDEVAL

LM5114 升压闸极驱动器评估板

LM5114BSDEVAL

立即订购

概述

The LM5114 is a single low-side gate driver with 7.6A/1.3A peak sink/source drive current capability. It can be used to drive standard Si MOSFETs or enhancement mode GaN FETs in boost type configurations or to drive secondary synchronous FETs in isolated topologies. The LM5114 evaluation board is designed to provide the design engineer with a fully functional boost dc-dc converter to evaluate the LM5114. A 100V enhancement mode GaN FET (EPC2001) is used as the boost power switch. The control circuitry is implemented with the LM5020, a 100V current mode PWM controller. The specifications of the evaluation board are as follows:

  • Input Operating Voltage: 24V to 66V
  • Output Voltage: 75V
  • Output Current: 2A
  • Measured Efficiency at 48V: 97% @ 2A
  • Frequency of Operation: 500 kHz
  • Line UVLO: 23.6V (Rising) /21.6V (Falling)
  • Board size: 2.99 x 3.26 inches

The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material, with a thickness of 0.050 inches.

特性
  • Independent source and sink outputs for controllable rise and fall times
  • +4V to +12.6V single power supply
  • 7.6A/1.3A peak sink/source drive current
  • 0.23Ω open-drain pull-down sink output
  • 2Ω open-drain pull-up source output
  • Power-off pull-down clamping
  • 12ns (Typ) propagation delay
  • Matching delay time between inverting and non-inverting inputs
  • Up to +14V logic inputs (Regardless of VDD voltage)
  • -40°C to +125°C operating temperature range
  • Pin-to-Pin compatible with MAX5048
低侧驱动器
LM5114 具有 4V UVLO 和分离输出的 7.6A/1.3A 单通道栅极驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM5114BSDEVAL/NOPB — LM5114 升压闸极驱动器评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2206 LM5114 Evaluation Board (Rev. A) 2013年 5月 3日
证书 LM5114BSDEVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频