LMH730316
用于采用 5/6 引脚 SOT-23 封装的高速单路运算放大器的 LMH730316 评估板
LMH730316
概述
National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SOT-23 package. This 4 layer board is designed to improve speed and reduce harmonic distortion by careful placement and routing of components and traces.
Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.
特性
- Maximizes attainable speed and minimizes distortion products
- Accommodates various high-speed Op Amp
- Allows quick and easy evaluation
- Serves as reference design to aid in high-speed PCB layout
- Utilizes surface-mount components
NOTE: IC samples are not shipped with the Evaluation PCB, but may be requested separately from the Order page in the Product Folder
高速运算放大器 (GBW ≥ 50MHz)
立即订购并开发
LMH730316/NOPB — LMH730316 Evaluation Board for High-Speed Single Op Amp in the 5-/6-Pin SOT-23 Package
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) | 2013年 5月 1日 | |||
证书 | LMH730316/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |