LMP8646EB

LMP8646 评估板

LMP8646EB

立即订购

概述

The LMP8646 Evaluation Board (LMP8646EB) is designed to ease evaluation and design-in of TI's LMP8646, a Precision Current Limiter. The LMP8646 is used to detect small differential voltages across a sense resistor in the presence of high input common mode voltages. On board with the current limiter is the LM3102, a Step Down Switching Regulator that is capable of supplying 2.5A to loads. This document describes super cap and resistive load applications utilizing the LM3102 voltage regulator and the LMP8646 precision current limiter. The document also provides the schematic, layout, and BOM for the LMP8646 evaluation board.

特性
  • Provides circuit protection and current limiting
  • Single supply operation
  • -2V to +76V common mode voltage range
  • Variable gain set by external resistor
  • Adjustable bandwidth set by external capacitor
  • Buffered output
  • 3% output accuracy achievable at VSENSE - 100 mV
模拟电流检测放大器
LMP8646 -2V 至 76V、可配置增益和带宽、高速限流器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LMP8646EB/NOPB — LMP8646 评估板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 LMP8646EB User's Guide 2012年 2月 13日
证书 LMP8646EB/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频