LMR34215FSC5EVM
LMR34215FSC5EVM
LMR34215FSC5EVM
概述
The LMR34215FSC5EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR34215-Q1 wide-input buck regulator. The LMR34215-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 1.5 A of load current from an input voltage of up to 42 V. The LMR34215-Q1 provides exceptional efficiency and accuracy in a very small solution size. The LMR34215FSC5EVM features a LMR34215-Q1 fixed output voltage of 5 V and a switching frequency of 2.1 MHz.
特性
- Integrated synchronous rectification
- Tested against CISPR 25 Class 5 standards
- Small solution size with low BOM count
- Short minimum on-time
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMR34206 and LMR34215 EVM User's Guide | 2019年 9月 26日 |