LP-EM-CC1312PSIP
CC1312PSIP SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
LP-EM-CC1312PSIP
概述
此 LaunchPad™ 开发套件适用于 CC1312PSIP 射频系统级封装 (SIP) 模块。该射频模块具有集成功率放大器,可在 Sub-1GHz 下运行,功率高达 +20dBm。支持的协议包括 mioty、Wi-SUN®、TI 15.4 stack 和 SimpleLink™ 低功耗 F2 SDK 中提供的 Sub-1GHz 专有射频协议。这是一个分离式 LaunchPad 开发套件,意味着不包含 XDS 调试器。推荐使用 LP-XDS110 或 LP-XDS110ET 调试器。
特性
- 具有 Sub-1GHz 无线电的 LaunchPad 开发套件,适用于带有集成型 PCB 迹线天线的无线应用。
- 展示小型预认证 RF SIP 模块的快速原型设计可节省认证和测试时间。
- 开发人员需要单独购买用于软件开发和射频评估的调试器(LP-XDS110 或 LP-XDS110ET)。
- 此开发套件与 TI BoosterPack 生态系统和更多硬件组件兼容,可扩展功能以适合您的设计。
Sub-1GHz 无线 MCU
立即订购并开发
LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink Sub-1GHz wireless MCU
LP-EM-CC1312PSIP — CC1312PSIP LaunchPad™ development kit for SimpleLink Sub-1GHz wireless MCU
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-LOWPOWER-F2-SDK — SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (LE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 and FreeRTOS kernels and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
- Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information.The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.3 networking stack based on OpenThread: https://github.com/TexasInstruments/ot-ti
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visi www.ti.com/simplelink.
This is version 8.33.00.16 of the SimpleLink Low Power F2 SDK. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk
新增功能
- This version only contains updates for TI Wi-SUN Stack. Other components remain the same as in SIMPLELINK-LOWPOWER-F2-SDK version 8.31.00.11.
- MQTT over TCP is now implemented and available through the ns_node_mqtt (router node) and rcp_lmac (border router) examples.
- OpenCSMP is a protocol stack developed by Cisco for industrial IOT. CC1312R7, CC1352P7, CC1354P10 and CC1314R10 now support OpenCSMP. Please see the csmp_client example.
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
TI-15-4-STACK-GATEWAY-LINUX-SDK — TI 15-4-Stack Gateway Linux Software Development Kit
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
发布信息
TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.
新增功能
- Add CC13x2x7 Support to the Serial Boot Loader
- CC13xx-sbl application supports CC13X4 LP devices
- Add support for MCUboot images to the 15.4 Linux Gateway
SIMPLELINK-SDK-EDGEAI-PLUGIN — Edge AI Plugin and application support for SimpleLink™ family of devices
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-SDK-EDGEAI-PLUGIN — Edge AI Plugin and application support for SimpleLink™ family of devices
Linux Installer for SimpleLink SDK Edgeai Plugin
Windows Installer for SimpleLink SDK Edgeai Plugin
Zip for SimpleLink SDK Edgeai Plugin
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
文档
Manifest
发布信息
The SimpleLink™ SDK EdgeAI Plugin (EDGEAI) from Texas Instruments is a plugin for enabling EdgeAI development on TI’s Wireless MCUs leveraging the TI’s Edge AIs Studio.
新增功能
- EdgeAI Wi-Fi CSI occupancy detection data capture
- EdgeAI Wi-Fi CSI occupancy detection live preview
- Patch release to enable support for CC35X1E
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
支持的产品和硬件
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-ACADEMY-CC13XX-CC26XX — SimpleLink™ CC13xx and CC26xx Academy
产品
Sub-1GHz 无线 MCU
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
开发套件
评估板
发布信息
Initial release of the SimpleLink CC13xx CC26xx Academy
设计文件
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 应用手册 | CC2538、CC13xx 和 CC26xx 串行引导加载程序接口 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2024-8-19 | |
| 证书 | LP-EM-CC1312PSIP EU Declaration of Conformity (DoC) | PDF | HTML | 2023-12-1 | |||
| 更多文献资料 | LP-EM-CC1312PSIP Quick Start Guide | 2023-11-7 | ||||
| 应用手册 | TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) | 2017-2-28 |