LP38693-ADJEV
具有可调节输出的 500mA 低压降 CMOS 线性稳压器评估板
LP38693-ADJEV
概述
The LP38693SD-ADJ is a 500mA low-dropout linear regulator whose output voltage can be externally set to any valuebetween 1.25V and 9V using two resistors. The output voltage on this evaluation board is pre-set to 3.30V. This application note gives information about the evaluation board supplied to demonstrate the function of this part.
特性
- Output voltage range of 1.25V to 9V
- 2.0% adjust pin voltage accuracy (25°C*)
- Low dropout voltage: 250MV@ 500mA (typ. 5V out)
- Wide input voltage range (2.7V to 10V)
- Precision (trimmed) bandgap reference
- Guaranteed specs for -40°C* to +125°C*
- 1µ A off-state quiescent current
- Thermal overload protection
- Foldback current limiting
- SOT-223 and 6-Lead LLP packages
- Enable pin (LP38693-ADJ)
Applications:
- Hard Disk Drives
- Notebook Computers
- Battery Powered Devices
- Portable Instrumentation
线性和低压降 (LDO) 稳压器
立即订购并开发
评估板
LP38693-ADJEV — 500mA Low Dropout CMOS Linear Regulator with Adjustable Output Evaluation Board
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1757 LP38693SD-ADJ Evaluation Board (Rev. A) | 2013年 4月 24日 | |||
证书 | LP38693-ADJEV EU Declaration of Conformity (DoC) | 2019年 1月 2日 |