LP5900TL-2.8EV

用于射频模拟电路的超低噪声、150mA 线性稳压器,无需旁路电容器

LP5900TL-2.8EV

立即订购

概述

The LP5900 is a linear regulator capable of supplying 150 mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor. The device is designed to work with 0.47 microF input and output ceramic capacitors. (No Bypass Capacitor is required). The device is available in micro SMD package and LLP package. This device is available with 1.5V, 1.8V, 2.0V, 2.2V, 2.5V, 2.7V, 2.8V, 3.0V, and 3.3V outputs. This evaluation board is designed to enable the evaluation of the LP5900 Voltage Regulator. each board is assembled and tested in the factory. This evaluation board has the microSMD-4 bump package mounted.

特性
  • Stable with 0.47 microF Ceramic Input and Output Capaciors
  • No Noise Bypass Capacitor Required
  • Logic Controlled Enable
  • Thermal-overload and short-circuit protection
  • -40° C to +125° C junction temperature range for operation

Key Specification

  • Input voltage Range: 2.5V to 5.5V
  • Output voltage range: 1.5V to 3.3V
  • Output current: 100mA
  • Low output voltage noise: 6.5 microVRMS
  • PSRR: 85 dB at 1 kHz
  • Output voltage tolerance: plus or minus 2%
  • Virtually zero IQ (enabled): 1 microA
  • Very low IQ (enabled): 25 microA
  • Start-up time: 150 micros
  • Low dropout: 80 mV typ.

Applications

  • Cellular phones
  • PDA Handsets
  • Wireless LAN devices
线性和低压降 (LDO) 稳压器
LP5900 具有使能功能的 150mA、低噪声、低 IQ、低压降稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP5900TL-2.8EV — Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LP5900TL-2.8EV Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 AN-1396 LP5900 DSBGA Evaluation Board Information (Rev. C) 2013-4-29
证书 LP5900TL-2.8EV EU Declaration of Conformity (DoC) 2019-1-2
应用手册 Application Note 1396 LP5900 microSMD Evaluation Board Information (cn) 2007-9-4

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持