LP5900

正在供货

具有使能功能的 150mA、低噪声、低 IQ、低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.5 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 1.5, 1.8, 1.9, 2, 2.1, 2.2, 2.3, 2.5, 2.6, 2.65, 2.7, 2.75, 2.8, 2.85, 3, 3.3, 4.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 1.9, 2, 2.1, 2.2, 2.3, 2.5, 2.6, 2.65, 2.7, 2.75, 2.8, 2.85, 3, 3.3, 4.5 Noise (µVrms) 6.5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Features Enable Thermal resistance θJA (°C/W) 80 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 80 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.5 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 1.5, 1.8, 1.9, 2, 2.1, 2.2, 2.3, 2.5, 2.6, 2.65, 2.7, 2.75, 2.8, 2.85, 3, 3.3, 4.5 Vout (min) (V) 1.5 Fixed output options (V) 1.5, 1.8, 1.9, 2, 2.1, 2.2, 2.3, 2.5, 2.6, 2.65, 2.7, 2.75, 2.8, 2.85, 3, 3.3, 4.5 Noise (µVrms) 6.5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Features Enable Thermal resistance θJA (°C/W) 80 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 80 Operating temperature range (°C) -40 to 125
DSBGA (YPF) 4 1.5625 mm² 1.25 x 1.25 DSBGA (YZR) 4 1.5625 mm² 1.25 x 1.25 WSON (NGF) 6 5.5 mm² 2.5 x 2.2
  • Input Voltage Range, 2.5 V to 5.5 V
  • Output Voltage Range, 1.5 V to 4.5 V
  • Stable with 0.47-μF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Logic Controlled Enable
  • Thermal-Overload and Short-Circuit Protection
  • −40°C to 125°C Junction Temperature Range for Operation
  • Output Current, 150 mA
  • Low Output Voltage Noise, 6.5 μVRMS
  • PSRR, 75 dB at 1 kHz
  • Output Voltage Tolerance, ±2%
  • Virturally Zero IQ (Disabled), < 1 µA
  • Very Low IQ (Enabled), 25 μA
  • Start-up Time, 150 μs
  • Low Dropout, 80 mV Typ.
  • Input Voltage Range, 2.5 V to 5.5 V
  • Output Voltage Range, 1.5 V to 4.5 V
  • Stable with 0.47-μF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Logic Controlled Enable
  • Thermal-Overload and Short-Circuit Protection
  • −40°C to 125°C Junction Temperature Range for Operation
  • Output Current, 150 mA
  • Low Output Voltage Noise, 6.5 μVRMS
  • PSRR, 75 dB at 1 kHz
  • Output Voltage Tolerance, ±2%
  • Virturally Zero IQ (Disabled), < 1 µA
  • Very Low IQ (Enabled), 25 μA
  • Start-up Time, 150 μs
  • Low Dropout, 80 mV Typ.

The LP5900 is an LDO capable of supplying 150-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor.

The device is designed to work with 0.47-μF input and output ceramic capacitors (no bypass capacitor required).

The device is available in a DSBGA (YZR) package and a WSON package; the device is also available in an extremely thin DSBGA (YPF) package. For all voltage and package options available today, see the Package Option Addendum (POA) at the end of this data sheet. For any other fixed output voltages from 1.5 V to 4.5 V in 25-mV steps and all other package options, contact your local TI Sales office.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP5900 is an LDO capable of supplying 150-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor.

The device is designed to work with 0.47-μF input and output ceramic capacitors (no bypass capacitor required).

The device is available in a DSBGA (YZR) package and a WSON package; the device is also available in an extremely thin DSBGA (YPF) package. For all voltage and package options available today, see the Package Option Addendum (POA) at the end of this data sheet. For any other fixed output voltages from 1.5 V to 4.5 V in 25-mV steps and all other package options, contact your local TI Sales office.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 Supports higher load current with improved PSRR while supporting lower min VIN with 25% of the IQ.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LP5900 150-mA Ultra-Low-Noise LDO for RF and Analog Circuits - Requires No Bypass Capacitor 数据表 (Rev. R) PDF | HTML 2016年 6月 1日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
技术文章 How LDOs contribute to power efficiency PDF | HTML 2016年 5月 13日
应用手册 AN-2145 Power Considerations for SDI Products (Rev. B) 2013年 4月 26日
应用手册 AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 2013年 4月 26日
应用手册 AN-1950 Silently Powering Low Noise Applications (Rev. A) 2013年 4月 22日
用户指南 High-IF Sub-sampling Receiver Subsystem User Guide 2012年 1月 27日
用户指南 SP16130CH4RB Low IF Receiver Reference Design User Guide 2012年 1月 27日
应用手册 Application Note 1396 LP5900 microSMD Evaluation Board Information (cn) 2007年 9月 4日
应用手册 Application Note 1494 LP5900SD 6 Pin LLP Evaluation Board Information (cn) 2007年 8月 30日
白皮书 Using Power to Improve Signal-Path Performance 2006年 8月 1日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMK05028EVM — LMK05028 网络时钟发生器和同步器评估模块

LMK05028EVM 是一款用于评估 LMK05028 网络时钟发生器和同步器的评估模块。该 EVM 可用于器件评估、合规性测试和系统原型设计。
LMK05028 集成了两个具有可编程带宽的数字锁相环 (DPLL),用于实现输入的漂移和抖动衰减。该 EVM 包含针对时钟输入、振荡器输入和时钟输出的 SMA 连接器,以便连接到 50Ω 测试设备。通过板载 XO 和 TCXO 选项,可在自由运行、锁定或保持模式下评估 LMK05028。通过板载 USB 微控制器 (MCU) 接口,可在 PC 上使用 TI 的 TICS Pro 软件图形用户界面 (GUI) 来配置该 EVM。TICS Pro (...)

用户指南: PDF
TI.com 上无现货
评估板

LMK5B33216EVM — 适用于 LMK5B33216 具有 BAW VCO 的 16 路输出、3 个 DPLL 和 APLL 的网络同步器的评估模块

LMK5B33216 评估模块 (EVM) 平台用于开发 LMK5B33216 网络时钟发生器和同步器。该 EVM 可用于器件评估、合规性测试和系统原型设计。

LMK5B33216EVM 集成了三个模拟锁相环 (APLL) 和三个具有可编程环路带宽的数字 PLL (DPLL)。该 EVM 包含用于时钟输入、振荡器输入和时钟输出的超小型版本 A (SMA) 连接器,可将器件连接到 50Ω 测试设备。通过板载温度补偿晶体振荡器 (TCXO),可在自由运行、锁定或保持模式下评估 LMK5B33216。

通过板载 USB 微控制器 (MCU) 接口,可在 PC 上使用 TI 时钟和合成器 (TICS) (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

LMK5B33414EVM — 适用于 LMK5B33414 具有 BAW VCO 的 14 路输出、3 个 DPLL 和 APLL 的网络同步器的评估模块

LMK5B33414 评估模块 (EVM) 是对 LMK5B33414 网络时钟发生器和同步器进行器件评估、合规性测试和系统原型设计的平台。

LMK5B33414 集成了三个模拟锁相环 (APLL) 和三个具有可编程环路带宽的数字 PLL (DPLL)。该 EVM 包含用于时钟输入、振荡器输入和时钟输出的超小型版本 A (SMA) 连接器,可将器件连接到 50Ω 测试设备。通过板载温度补偿晶体振荡器 (TCXO),可在自由运行、锁定或保持模式下评估 LMK5B33414。

通过板载 USB 微控制器 (MCU) 接口,可在 PC 上使用 TI 时钟和合成器 (TICS) 专业版软件 (...)

用户指南: PDF | HTML
TI.com 上无现货
评估板

LMK61E0MEVM — LMK61E0M 超低抖动可编程振荡器评估模块

LMK61E0MEVM 评估模块可提供完整的评估平台,通过集成式 EEPROM 和扩展频率裕量功能来评估德州仪器 (TI) LMK61E0M 超低抖动可编程振荡器的抖动性能和可配置性。

LMK61E0MEVM 可用作抖动关键型应用的高性能时钟源,且可轻松定制用户所需的任何频率。借助板载的 USB 转 I2C 接口,可通过软件图形用户界面 (GUI) 进行器件配置,且无需外部输入或电源即可运行器件。边缘安装的 SMA 端口用于访问 LMK61E0M 的双路 LVCMOS 时钟输出,进而通过市面上出售的同轴电缆、适配器或平衡-非平衡变压器(未随附)对接至测试设备或参考板。

用户指南: PDF
TI.com 上无现货
评估板

LMK61E2EVM — LMK61E2EVM 超低抖动可编程振荡器评估模块

LMK61E2EVM 评估模块可提供完整的平台,评估德州仪器 (TI) LMK61E2 超低抖动可编程差分振荡器的 90-fs RMS 抖动性能和可配置性,该器件具有集成式 EEPROM 和频率裕量功能。

LMK61E2EVM 可用作抖动关键型应用的高性能时钟源,且可轻松定制任何用户所需的频率和输出格式。借助板载的 USB 转 I2C 接口,可通过软件图形用户界面 (GUI) 进行器件配置,且无需外部输入或电源即可运行器件。边缘安装的 SMA 端口用于访问 LMK61E2 差分时钟输出,进而通过市面上出售的同轴电缆、适配器或平衡-非平衡变压器(需单独购买)对接至测试设备或参考板。

用户指南: PDF
TI.com 上无现货
评估板

LP5900SD-3.0EV — 用于射频模拟电路的超低噪声、150mA 线性稳压器,无需旁路电容器

The LP5900 is a linear regulator capable of supplying 150mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 (...)

用户指南: PDF
TI.com 上无现货
评估板

LP5900TL-2.8EV — 用于射频模拟电路的超低噪声、150mA 线性稳压器,无需旁路电容器

The LP5900 is a linear regulator capable of supplying 150 mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LP5900_1P5 PSpice Transient Model

SNVM636.ZIP (41 KB) - PSpice Model
仿真模型

LP5900_1P5 Unencrypted PSpice Transient Model

SNVMAA5.ZIP (1 KB) - PSpice Model
仿真模型

LP5900_2P8 PSpice Transient Model

SNVM635.ZIP (41 KB) - PSpice Model
仿真模型

LP5900_2P8 Unencrypted PSpice Transient Model

SNVMAA6.ZIP (1 KB) - PSpice Model
仿真模型

LP5900_3P0 Unencrypted PSpice Transient Model

SNVMAA4.ZIP (1 KB) - PSpice Model
仿真模型

LP5900_3P3 PSpice Transient Model

SNVM637.ZIP (42 KB) - PSpice Model
CAD/CAE 符号

High-IF Sub-sampling Receiver Subsystem CAD Files

SNAC012.ZIP (3259 KB)
参考设计

PMP22682 — 5V 输入电压至 5V 输出电压、100mA、低 EMI、5kVRMS 增强型隔离直流/直流电源参考设计

此参考设计在单个打印电路板上使用四个具有 5kVRMS 增强型隔离的 UCC12050 高效、低 EMI、直流/直流转换器。此参考设计包括铁氧体磁珠(用于经过优化的低 EMI 发射)等其他配置。输出电压 VISO 选项为 3.3V、3.7V、5V(默认)和 5.4V。四种输出电压均包括 100mA、500mW 的负载电阻器,输出功率默认最大但可以轻松更改,以适应所需的输出负载,任何单一转换器均可高至 500mW。配有单一 SMB 输入连接器 (J3),通过单根屏蔽电缆,可轻松便捷与输入电压源连接。此参考设计的首要目标是,根据 CISPR 32 B 类测试标准,研究多个高频转换器对 EMI (...)
测试报告: PDF
原理图: PDF
参考设计

TIDA-00691 — 用于降低 MSP430G2xx3 功耗的线性稳压器电源解决方案参考设计

此线性稳压器电源解决方案为 MSP430 微控制器提供电源。通过实现两个并行但独立工作的线性稳压器,该电源解决方案可以降低系统功耗。低静态电流 LP5900-3.3 和 LP5900-1.8 非常适合此应用。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00886 — 以单节电池运行的低功耗射频 PLL 合成器参考设计

TIDA-00886 包含 LMX2571、高性能宽带 PLLatinum™ 低功耗射频合成器,该合成器使用 TPS63050 直流/直流降压/升压转换器以单节电池供电。  TIDA-00886 表明,直流/直流降压/升压转换器对 LMX2571 的相位噪声性能产生的影响很小,甚至可以忽略不计。  LMX2571 器件在双向无线电应用以及手持式测试和测量设备中得到大量使用。虽然这是一款低电流消耗器件,在合成器模式(内部 VCO)下为 39mA,在 PLL 模式(外部 VCO)下为 9mA,但效率对于电池供电应用至关重要。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00988 — 160MHz 带宽无线信号测试器参考设计

该参考设计使用有源平衡-非平衡变压器放大器 (LMH5401)、LC 带通滤波器、16 位 ADC (ADC31JB68) 以及时钟清除器和发生器 PLL (LMK04828) 为标准无线信号测试器实现了 IF 子系统。使用调制信号的测量演示了具有高星座清晰度的信号接收和足够测试广泛的标准信号类型(包括 802.11ac (Wi-Fi)、蓝牙、Zigbee 以及 UMTS 和 LTE 等常见移动标准)的 MER。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00598 — 用于 CC256X 蓝牙控制器的低噪声、小尺寸电源管理参考设计

TIDA-00598 采用低噪声且尺寸经过优化的电源管理解决方案,可将 5V 电压调节至运行 CC256X 蓝牙控制器所需的 3.3V 和 1.8V 电压。  这些经过调节的电压轨还可用于为系统中的其他元件供电,如微控制器、电平转换器和传感器。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00654 — 级联式 LMH5401 与 LMH6401 参考设计

介绍了直流耦合和交流耦合应用中的宽带单端至差分转换参考设计。该设计评估了 LMH5401 和 LMH6401 级联的性能,并提供了对设计的深入见解。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00153 — 使用高速 ADC 的 JESD204B 链路延迟设计

JESD204B 链路是数据转换器数字接口的最新趋势。这些链路利用高速串行数字技术,提供了许多显著优势,包括更高的通道密度。此参考设计解决了采用新接口时面临的挑战之一:了解和设计链路延迟。通过一个示例,实现了确定性延迟,并测定了包含德州仪器 (TI) LM97937 ADC 和 Xilinx Kintex 7 FPGA 的系统的链路延迟。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YPF) 4 Ultra Librarian
DSBGA (YZR) 4 Ultra Librarian
WSON (NGF) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频