LP8556SQ-EVM

LP8556SQ-EVM

LP8556SQ-EVM

立即订购

概述

The Texas Instruments LP8556SQ-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LP8556 High-Efficiency LED Backlight Driver. The device features high efficiency boost DC-DC converted and 6 high-precision current sinks that can be controlled by either a PWM signal or an I2C master. In addition to the main board featuring the LP8556SQE-E09, the module features a USB2ANY Interface Board and an LED Board. The USB2ANY Interface Board coupled with the evaluation software enables easy device control and configuration of all device features. The LED board provides a configurable array of 72 side emitting white LEDs.

特性
  • 2.7V-36V boost input range (2.7V-20V VDD range)
  • 43V maximum boost output voltage
  • LP8556SQE-E09 High-Efficiency WLED Driver
  • USB2ANY Interface Board for easy device control
  • Configurable array of 72 side emitting white LEDs
  • Evaluation Software
  • Compact, low-profile, external components
背光 LED 驱动器
LP8556 6 通道高效 LED 背光驱动器
下载 观看带字幕的视频 视频

开始使用

  1. 订购 LP8556SQ-EVM 评估模块
  2. 下载 LP8556SQ-EVM GUI 软件
  3. 阅读 LP8556SQ-EVM 用户指南

立即订购并开发

评估板

LP8556SQ-EVM/NOPB — LP8556SQ-EVM

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
评估模块 (EVM) 用 GUI

SNVC059 — LP8556SQ-EVM Software (Including Schematic, Quick Start, and Documents)

支持的产品和硬件
下载

SNVC059 LP8556SQ-EVM Software (Including Schematic, Quick Start, and Documents)

close
最新版本
版本: 01.00.00.00
发布日期: 07 十月 2012
硬件开发
评估板
LP8556SQ-EVM LP8556SQ-EVM

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/snvc059 or www.ti.com.cn/lit/xx/snvc059/snvc059.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVC059. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 LP8556SQ-EVM User's Guide 2012年 9月 27日
证书 LP8556SQ-EVM/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频