LP8556TM-EVM

LP8556TM-EVM

LP8556TM-EVM

立即订购

概述

The Texas Instruments LP8556TM-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LP8556 High-Efficiency LED Backlight Driver. The device features high efficiency boost DC-DC converted and 6 high-precision current sinks that can be controlled by either a PWM signal or an I2C master. In addition to the main board featuring the LP8556TME-E05, the module features a USB-I2C Interface Board and an LED Board. The USB-I2C Interface Board coupled with the evaluation software enables easy device control and configuration of all device features. The LED board provides a configurable array of 72 side emitting white LEDs.

特性
  • 2.7V-36V boost input range (2.7V-20V VDD range)
  • 43V maximum boost output voltage
  • LP8556TME-E05 High-Efficiency WLED Driver with Configurable EPROM Settings
  • USB-I2C Interface Board for easy device control
  • Configurable array of 72 side emitting white LEDs
  • Evaluation Software
  • Compact, low-profile, external components
背光 LED 驱动器
LP8556 6 通道高效 LED 背光驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP8556TM-EVM/NOPB — LP8556TM-EVM

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LP8556TM-EVM/NOPB LP8556TM-EVM

close
版本: null
发布日期:
评估模块 (EVM) 用 GUI

SNVC054 — LP8556TM-EVM Software (Including Schematic, Quick Start, and Documents)

支持的产品和硬件

支持的产品和硬件

硬件开发
评估板
LP8556TM-EVM LP8556TM-EVM
下载选项

SNVC054 LP8556TM-EVM Software (Including Schematic, Quick Start, and Documents)

close
版本: 01.00.00.00
发布日期: 2012-8-22

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/snvc054 or www.ti.com.cn/lit/xx/snvc054/snvc054.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNVC054. Please update any bookmarks accordingly.
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 LP8556TM-EVM User Guide 2012-8-17
证书 LP8556TM-EVM/NOPB EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持