PAI-3P-PHANTOMVISION
概述
PhantomVision™ is a scalable, flexible and reliable deep learning based computer vision solution that provides a comprehensive suite of Euro NCAP compliant ADAS features. It is a visual perception engine that enables a single or multiple cameras to autonomously recognize road objects and sophisticated traffic directions in the vicinity of its driving path. The multi-camera system covers a 360-degree view from the vehicle in an optimal combination of front, side, and rear-view cameras and does not allow any blind spots. The real-time detection and target tracking on a bird-eye view provides an accurate motion estimate of road objects to various ADAS functions such as AEB (Auto Emergency Braking), ACC (Adaptive Cruise Control), TJA (Traffic Jam Assist) and LKAS (Lane Keeping Assist System). PhantomVision™ can be deployed on low power embedded SoCs (System on Chip) with leveraging our innovative deep learning and computer vision technology running on hardware accelerators.
下载
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。