PMP21386
具备全面测试能力的双相可堆叠降压转换器参考设计
PMP21386
概述
This reference design uses TPS543C20 in a stacked configuration to provide 0.85V @ 40A in a compact (21mm x 35mm) form factor with low temperature rise with no airflow. Board includes on board high speed dynamic load tester, output ripple probe interface, and test point for stability analyzer, such as Venable 2130. Internal compensation allows for design desity and simplicity.
特性
- Stackable up to 80A
- Internally compensated
- Compact board layout (21mm x 35mm)
- Less than 30C rise at 40A with no air flow
- Rich test interface including on board high speed dynamic load
- With airflow design has been verified to operate @75A with 45C temperature rise
输出电压选项 | PMP21386.1 |
---|---|
Vin (Min) (V) | 4.5 |
Vin (Max) (V) | 16 |
Vout (Nom) (V) | 1 |
Iout (Max) (A) | 40 |
Output Power (W) | 40 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Multiphase |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 测试报告 | Dual-Phase Stackable Buck Converter Reference Design With Full Test Capability | 2018年 7月 19日 |