POWERSUITE

powerSUITE

POWERSUITE

概述

powerSUITE is a suite of digital power supply design software tools for Texas Instruments' C2000™ real-time microcontroller (MCU) family. powerSUITE(TM) helps power supply engineers drastically reduce development time as they design digitally-controlled power supplies based on C2000™ real-time control MCUs. Many power supply designers are transitioning from analog-based power supply designs to digital-based designs and intuitive tools are needed to assist in the evaluation phase, the development phase, and the testing phase of the design.

powerSUITE consists of three tools designed to help engineers more easily traverse through the different design stages of a digital power supply systems:

The Solution Adapter allows modification of existing code examples from TI’s C2000 digital power library and allows for configuration for a custom digital power board design.  This tool steps through the process of selecting the power topology to adapt, selecting the relevant options for that topology (such as magnetic values), and allowing for customization of those options to adapt the solution to a custom design.

The Compensation Designer allows the design of different styles of compensators (ex: PID, 2p2z, 3p3z) to achieve the desired closed loop performance.  This can be done using the measured plant data from the SFRA Tool or the modeled power stage as part of the Solution Adapter Tool. The coefficients that need to be programmed on the device are generated by the Solution Adapter and can be copied into the code directly.

The Software Frequency Response Analyzer (SFRA) enables the measurement of the open loop gain of a closed loop digitally controller power converter using software.  This makes measurement of the bandwidth, the gain margin, and the phase margin of your power supply design quick and easy.

特性
  • Simplifies the development, design and tuning of digital power converters
  • Includes software tools that enable adaption of code examples developed for TI development kits to custom design
    • Solution Adapter
    • Compensation Designer
    • Software Frequency Response Analyzer

To get started with powerSUITE:

  • For controlSUITE
    • Download the latest version of controlSUITE.
    • Open CCS and go to View>TI Resource Explorer.
    • Select controlSUITE and browse to the powerSUITE folder.
    • Click on one of the powerSUITE tool icons to get started.
    • Download Code Composer Studio™ IDE Note: powerSUITE requires CCS V6.1 or newer with GUI Composer support.  Customers using CCSv7 will need to install GC v1 Runtime into CCSv7 from the CCS App Center. This is a post-install step required before powerSUITE can be used.
  • For DigitalPower SDK
    • Download the latest version of the SDK
    • Install Code Composer Studio
    • Run Code Composer Studio and browse the TI Resource Explorer
下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
技术文章 Fast Current Loop performance: better than we thought, and measurable in your own (Rev. A) PDF | HTML 2024-11-1
技术文章 Digital power control advances GaN PFC design PDF | HTML 2018-4-12
技术文章 EV range anxiety and addressing the need for more EV chargers PDF | HTML 2017-3-31
技术文章 Simplifying the software development for digital power factor correction design PDF | HTML 2015-9-29

相关设计资源

软件开发

驱动程序或库
CONTROLSUITE controlSUITE™ 软件套件:适用于 C2000™ 微控制器的软件和开发工具
IDE、配置、编译器或调试器
COMPENSATION_DESIGNER 适用于 C2000™ MCU 的 powerSUITE 数字电源补偿设计器工具 SOLUTION_ADAPTER 适用于 C2000™ MCU 的 powerSUITE 数字电源解决方案适配器工具
软件开发套件 (SDK)
C2000WARE-DIGITALPOWER-SDK 适用于 C2000™ MCU 的 DigitalPower 软件开发套件 (SDK)。

硬件开发

子卡
BOOSTXL-BUCKCONV 数字电源降压转换器 BoosterPack
评估板
LAUNCHXL-F28P55X C2000™ 实时 MCU F28P55X LaunchPad™ 开发套件 TMDSCNCD2800157 TMDSCNCD2800157 controlCARD 评估模块 TMDSCNCD28P65X TMS320F28P65X controlCARD 评估模块

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持