MCU-PLUS-SDK-AM64X — MCU+ SDK for AM64x – RTOS, No-RTOS
支持的产品和硬件
产品
基于 Arm 的处理器
MCU-PLUS-SDK-AM64X — MCU+ SDK for AM64x – RTOS, No-RTOS
MCU PLUS SDK Linux Installer
MCU PLUS SDK Windows Installer
产品
基于 Arm 的处理器
文档
MCU PLUS SDK online documentation
Performance measurement datasheet
Documentation only package
Code Composer Studio™ integrated development environment (IDE)
TI ARM CLANG compiler
Tool to configure SOC pimux and MCU PLUS SDK driver parameters
Buildsheet of supported features
发布信息
Thank you for your interest in the AM64x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
- Limited testing on SK-AM64 board
新增功能
- LLD drivers for OSPI, MMCSD and MCAN are added
- Example to demonstrate root of trust switching
- FreeRTOS AMP support along with ethernet examples are added for A53 cores
- Secureboot support from OSPI
- Enabling FreeRTOS based Ethernet MAC and switch driver
- Support for LwIP stack and TSN stack to run on A53 core
- PRU-ICSS Ethernet firmware is updated to version REL.PRU-ICSS-ETHERNET-SWITCH_02.02.15.00
- PRU-ICSS Ethernet firmware - Local injection handle port block state (MRP requirement)