TI 不会为此硬件提供持续且直接的设计支持。要在设计期间获得支持,请联系 Saykal Elektronik A.S..
SAYKAL-3P-ALLINONE
概述
The SAYKAL all in one radar sensor, powered by Texas Instruments' AWR1843ABGABLQ1, is a single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU, and a radar accelerator. This cutting-edge sensor is optimized for automotive applications, offering high performance and reliability for out-of-cabin use. It excels in short-range radar tasks, enhancing vehicle safety and user convenience.
特性
The sensor is designed to provide multiple critical functions:
- Closing Vehicle Detection
- Rear Park Assist Radar Sensor
- Rear Pre-Collision Warning System– RPCW
- Radar Kick Sensor (With Gesture Detection)
- Power Tailgate Safe Zone Tracking
- Rear Cross Traffic Alert - RCTA
照片提供方为 Saykal Elektronik A.S.
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。