SLDRN-3P-SOM-SRT64
概述
The AM64x system on module (SOM) allows customers to develop and deploy a low power, flexible and secure array of industrial solutions.
The AM64x SOM offers built in 2x Gigabit industrial communications subsystems (PRU-ICSSG) that support industrial ethernet protocols such as Profinet IRT, Profinet RT, EtherNet/IP, EtherCAT, Time-Sensitive Networking (TSN). Paired with high speed interfaces such as PCIe, USB 3.0, integrated ethernet switch and general industrial connectivity options such as UART, I2C, CAN, ADC , the SOM allows for an easy development of products for applications such as industrial communications systems, factory automation, industrial robots and machinery, industrial gateways , and M2M communication.
The HummingBoard-T AM64x series is a family of single board computers (SBCs) built to support SolidRun’s AM64x SOM. There are multiple off the shelf configurations supporting either a cost effective solution or a feature-rich assembly option to enable access to specific connectivity options. Features include 2 x 1GbE PRUs (TSN, EtherCAT, PROFINET,EtherNET/IP), 1 x 1GbE ethernet, RS232/485, CAN bus, PoE, support for LTE and much more. Customers who would like to create their own custom assembly options to reduce costs and optimize the BOM, can contact us for more information. SolidRun provides extensive hardware and software documentation for the platform in order to accelerate the customer development process.
特性
- 47_ mm x 30 mm
- 3x Hirose DF40 HDI connectors
- Up to 2GB DDR4, 64GB eMMC, QSPI NOR Flash (optional)
- 3x Gb Ethernet, 1x USB 3.0, PCIe, 2x CAN-FD
- CC1312 SimpleLink sub 1GHz wireless MCU (optional)
- Embedded Linux- Images available for BuildRoot, Debian, Yocto
以太网 PHY
基于 Arm 的处理器
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。