SPRKF-3P-OPT4048-QWIIC
概述
The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048, featuring a single-chip high-resolution color sensor capable of measuring four channels, each with specific engineered spectral responses. The standard and mini-sized breakout boards are equipped with two I2C Qwiic connectors to make interfacing with the OPT4048 a bit easier. It’s part of SparkFun’s Qwiic connect system, so designers don’t have to do any soldering to figure out how things are oriented. However, broken out 0.1"-spaced pins are available if using breadboard.
Three of the four channels on the OPT4048 closely match the CIE tristimulus spectra, with the fourth channel having a wide-band spectral response. With measurements from these channels, essential characteristics of the lighting environment can be extracted, like (i) light intensity (lux), (ii) color in CIE XY, LUV coordinates, and (iii) correlated color temperature.
特性
- Standard (1 in x 1 in) and Mini (0.5 in x 1 in) sizes available
- I2C interface (Qwiic-enabled), 2x horizontal Qwiic connectors
- Selectable I2C address: 0x44 (default), 0x45, 0x46
- 0.1"-spaced pins for breadboard-style prototyping
- Supply voltage range: 1.71V to 3.6V
- –40°C to +85°C operating temperature range
- Arduino library created, search for "SparkFun OPT4048"
环境光传感器
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。