STK-3P-STK1000

An application example using the MSPM0G35xx with the STK-3P-STK1000 kit

STK-3P-STK1000

概述

STK-3P-STK1000 Application Solution Based on TI MSPM0G3519 High-Performance MCU and DRV8316 Motor Driver Designed for automotive applications, this solution integrates a lightweight, reliable CAN/LIN protocol stack, achieving efficient in-vehicle network communication with minimal resource consumption. The software also includes a Field-Oriented Control (FOC)-based motor drive algorithm, delivering high-efficiency, low-noise precision motor control. Featuring A/B partition firmware management, the platform supports secure over-the-air (OTA) updates and redundancy backup. 

特性
  • Supports lightweight RTOS
  • Supports lightweight CAN/LIN protocol stack
  • Supports A/B bank firmware management
  • Supports secure OTA updates and redundant backup
下载 观看带字幕的视频 视频

支持和培训

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。