THS3001EVM
THS3001 高速放大器评估模块
THS3001EVM
概述
TI offers designers a complete line of high speed amplifier evaluation modules (EVMs). The TI THS3001 high-speed current-feedback operational amplifier EVM is a complete high-speed amplifier circuit. It consisits of the TI THS3001 high-speed current-feedback operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch. The EVM uses standard SMA miniature RF connectors for inputs and ourputs and is completely assembled, fully-tested, and ready to use - just connect the power, a signal source, and a load (if desired).
特性
THS3001 operational amplifier EVM features include:
- High Bandwidth — 340 MHz, –3 dB at ±15 VCC & Gain = 2
- ±5-V to ±15-V Operation
- 6.2 mA Supply Current
- 100 mA Ouput Drive
- Inverting and Noninverting Single-Ended Inputs
- Inputs and Outputs Standard SMA Miniature RF Connectors
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | THS3001 EVM User's Guide (Rev. A) | 1999年 3月 11日 | |||
数据表 | THS3001 420MHz 高速电流反馈放大器 数据表 (Rev. I) | PDF | HTML | 英语版 (Rev.I) | PDF | HTML | 2025年 1月 13日 | |
证书 | THS3001EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |