THS4011EVM
THS4011 高速放大器评估模块
THS4011EVM
概述
The TI THS4011 high-speed operational amplifier evaluation module (EVM) is a complete, high-speed amplifier circuit. It consists of the TI THS4011 high-speed low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inches by 1.4 inches. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).
特性
- High bandwidth - 95MHz, -3 dB at +/-15 Vcc and Gain = 2
- +/-5 V to +/-15 V operation
- Inverting and non-inverting single ended inputs
- Module gain set to +2 (non-inverting) and -1 (inverting) - adjustable through component change
- Nominal 50-ohm impedance inputs and outputs
- Standard SMA miniature RF connectors
- Good example of high speed amplifier design and layout
高速运算放大器 (GBW ≥ 50MHz)
立即订购并开发
评估板
THS4011EVM — THS4011 高速放大器评估模块
THS4011EVM — THS4011 高速放大器评估模块
支持的产品和硬件
产品
高速运算放大器 (GBW ≥ 50MHz)
硬件开发
评估板
THS4011 PSpice Model (Rev. A)
产品
高速运算放大器 (GBW ≥ 50MHz)
硬件开发
评估板
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 证书 | THS4011EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | THS4011 EVM User's Guide | 1999-6-3 |