THS4509EVM
THS4509 评估模块
THS4509EVM
概述
THS4509RGT Eval 1 EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.
The THS4509RGT Eval 1 EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10dB and 50 ohm input and output termination for connection to common lab test equipment.
The THS4509RGT Eval 1 evaluation module (EVM) User's Guide is included within the Datasheet.
特性
- Configured with 50 ohms input/output impedance.
- 1:1 Transformer on output
- Power Supply: 3V (+/-1.5V) to 5V (+/-2.5V)
- Decoupling capacitors
- Connectors: Vs+, GND, Vs-, In+, J3 (V OUT), and test points.
- Input and Output signals are via SMA connectors.
- Power connectors are via banana jack.
全差分放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | THS4509 Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier 数据表 (Rev. I) | PDF | HTML | 2016年 7月 29日 | ||
证书 | THS4509EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |