产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 BW at Acl (MHz) 2000 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 6600 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.9 Iq per channel (typ) (mA) 37.7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 96 2nd harmonic (dBc) 104 3rd harmonic (dBc) 108 Frequency of harmonic distortion measurement (MHz) 10 GBW (typ) (MHz) 3000 Input bias current (max) (pA) 15500000 Features Decompensated, Shutdown CMRR (typ) (dB) 90 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 BW at Acl (MHz) 2000 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 6600 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.9 Iq per channel (typ) (mA) 37.7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 96 2nd harmonic (dBc) 104 3rd harmonic (dBc) 108 Frequency of harmonic distortion measurement (MHz) 10 GBW (typ) (MHz) 3000 Input bias current (max) (pA) 15500000 Features Decompensated, Shutdown CMRR (typ) (dB) 90 Rating Catalog
VQFN (RGT) 16 9 mm² 3 x 3
  • Fully-Differential Architecture
  • Centered Input Common-Mode Range
  • Output Common-Mode Control
  • Minimum Gain of 2 V/V (6 dB)
  • Bandwidth: 1900 MHz
  • Slew Rate: 6600 V/µs
  • 1% Settling Time: 2 ns
  • HD2: –75 dBc at 100 MHz
  • HD3: –80 dBc at 100 MHz
  • OIP3: 37 dBm at 70 MHz
  • Input Voltage Noise: 1.9 nV/√Hz (f > 10 MHz)
  • Power-Supply Voltage: 3 V to 5 V
  • Power-Supply Current: 37.7 mA
  • Power-Down Current: 0.65 mA
  • APPLICATIONS
    • 5-V Data Acquisition Systems High Linearity ADC Amplifiers
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

All other trademarks are the property of their respective owners

  • Fully-Differential Architecture
  • Centered Input Common-Mode Range
  • Output Common-Mode Control
  • Minimum Gain of 2 V/V (6 dB)
  • Bandwidth: 1900 MHz
  • Slew Rate: 6600 V/µs
  • 1% Settling Time: 2 ns
  • HD2: –75 dBc at 100 MHz
  • HD3: –80 dBc at 100 MHz
  • OIP3: 37 dBm at 70 MHz
  • Input Voltage Noise: 1.9 nV/√Hz (f > 10 MHz)
  • Power-Supply Voltage: 3 V to 5 V
  • Power-Supply Current: 37.7 mA
  • Power-Down Current: 0.65 mA
  • APPLICATIONS
    • 5-V Data Acquisition Systems High Linearity ADC Amplifiers
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

All other trademarks are the property of their respective owners

The THS4509 device is a wideband, fully-differential op amp designed for 5-V data acquisition systems. It has a low noise at 1.9 nV/√Hz, and low harmonic distortion of –75 dBc HD2 and –80 dBc HD3 at 100 MHz with 2 VPP, G = 10 dB, and 1-kΩ load. Slew rate is high at 6600 V/µs, and with settling time of 2 ns to 1% (2-V step), it is ideal for pulsed applications. It is designed for a minimum gain of 6 dB, but is optimized for gains of 10 dB.

To allow for DC coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 3-mV offset (typical) from the set voltage, when set within 0.5-V of midsupply, with less than 4-mV differential offset voltage. The common-mode set point is set to midsupply by internal circuitry, which may be overdriven from an external source.

The input and output are optimized for best performance with the common-mode voltages set to midsupply. Along with high performance at low power-supply voltage, this design makes it ideal for high-performance, single-supply 5-V data acquisition systems. The combined performance of the THS4509 in a gain of 10 dB driving the ADS5500 ADC, sampling at 125 MSPS, is 81-dBc SFDR and 69.1-dBc SNR with a –1 dBFS signal at 70 MHz.

The THS4509 is offered in a quad, leadless VQFN-16 package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to +85°C.

The THS4509 device is a wideband, fully-differential op amp designed for 5-V data acquisition systems. It has a low noise at 1.9 nV/√Hz, and low harmonic distortion of –75 dBc HD2 and –80 dBc HD3 at 100 MHz with 2 VPP, G = 10 dB, and 1-kΩ load. Slew rate is high at 6600 V/µs, and with settling time of 2 ns to 1% (2-V step), it is ideal for pulsed applications. It is designed for a minimum gain of 6 dB, but is optimized for gains of 10 dB.

To allow for DC coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 3-mV offset (typical) from the set voltage, when set within 0.5-V of midsupply, with less than 4-mV differential offset voltage. The common-mode set point is set to midsupply by internal circuitry, which may be overdriven from an external source.

The input and output are optimized for best performance with the common-mode voltages set to midsupply. Along with high performance at low power-supply voltage, this design makes it ideal for high-performance, single-supply 5-V data acquisition systems. The combined performance of the THS4509 in a gain of 10 dB driving the ADS5500 ADC, sampling at 125 MSPS, is 81-dBc SFDR and 69.1-dBc SNR with a –1 dBFS signal at 70 MHz.

The THS4509 is offered in a quad, leadless VQFN-16 package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to +85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 17
类型 标题 下载最新的英语版本 日期
* 数据表 THS4509 Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier 数据表 (Rev. I) PDF | HTML 2016年 7月 29日
产品概述 将 ADC 驱动器与全差分输入 ADC 配对以进行宽带宽数据采集 PDF | HTML 英语版 2024年 4月 2日
模拟设计期刊 Q3 2009 Issue Analog Applications Journal 2018年 9月 24日
模拟设计期刊 Q4 2009 Issue Analog Applications Journal 2018年 9月 24日
应用手册 全差分放大器噪声系数计算 2018年 6月 14日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Design for a Wideband Differential Transimpedance DAC Output (Rev. A) 2016年 10月 17日
应用手册 Fully-Differential Amplifiers (Rev. E) 2016年 9月 19日
应用手册 Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 2010年 9月 10日
模拟设计期刊 Using fully differential op amps as attenuators, Part 3 2009年 10月 4日
模拟设计期刊 Using fully differential op amps as attenuators, Part 2 2009年 7月 14日
模拟设计期刊 Output impedance matching with fully differential operational amplifiers 2009年 3月 11日
模拟设计期刊 Q1 2009 Issue Analog Applications Journal 2009年 3月 11日
模拟设计期刊 Low-power, high-intercept interface to the ADS5424, 105-MSPS converter 2005年 10月 10日
模拟设计期刊 Analysis of fully differential amplifiers 2005年 3月 11日
模拟设计期刊 Fully differential amplifiers applications:Line termination,driving high-speed.. 2005年 3月 2日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS4508EVM — THS4508 评估模块

THS4508EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4508EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10 dB and 50 ohm input and (...)

TI.com 上无现货
评估板

THS4509EVM — THS4509 评估模块

THS4509RGT Eval 1 EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4509RGT Eval 1 EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10dB (...)

TI.com 上无现货
评估板

THS4511EVM — THS4511 评估模块

THS4511EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4511EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 0 dB and 50 ohm input and (...)

TI.com 上无现货
评估板

THS4513EVM — THS4513 评估模块

THS4513EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4513EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 0dB and 50 ohm input and (...)

TI.com 上无现货
评估板

THS4520EVM — THS4520 评估模块

THS4520EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4520EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 0 dB and 50 Ω (...)

TI.com 上无现货
仿真模型

THS4509 PSpice Model (Rev. D)

SLOC050D.ZIP (55 KB) - PSpice Model
仿真模型

THS4509 TINA-TI Reference Design (Rev. B)

SLOM152B.TSC (53 KB) - TINA-TI Reference Design
仿真模型

THS4509 TINA-TI Spice Model (Rev. A)

SLOM151A.ZIP (5 KB) - TINA-TI Spice Model
计算工具

SBOR022 TI FDA Calculator

支持的产品和硬件

支持的产品和硬件

产品
全差分放大器
  • LMH6550 400MHz 差分高速运算放大器
  • LMH6551 370MHz 差分高速运算放大器
  • LMH6552 1.5GHz 全差动放大器
  • LMH6553 具有输出限制钳位的 900MHz 全差动放大器
  • LMH6554 2.8GHz 超线性全差分放大器
  • LMP8350 具有可选功率模式的超低失真全差动精密 ADC 驱动器
  • OPA862 12.6V、低噪声、单端到差分、高输入阻抗放大器
  • THS4120 具有关断模式的 3.3V 100MHz 43V/us 全差分 CMOS 放大器
  • THS4121 3.3V、100MHz、43V/us、全差动 CMOS 放大器
  • THS4130 具有关断功能的 150MHz 全差分输入/输出低噪声放大器
  • THS4131 全差分输入/输出低噪声放大器
  • THS4140 具有关断模式的 160MHz 全差分输入/输出高压摆率放大器
  • THS4141 160MHz 全差分输入/输出高压摆率放大器
  • THS4150 具有关断模式的 150MHz 全差分输入/输出高压摆率放大器
  • THS4151 150MHz 全差分输入/输出高压摆率放大器
  • THS4500 具有断电功能的 15V 高速全差分放大器
  • THS4501 +/-5V 高速全差分放大器
  • THS4503 高速全差分放大器
  • THS4504 具有关断模式的宽带低失真全差分放大器
  • THS4505 宽带、低失真、全差分放大器
  • THS4508 宽带全差分放大器
  • THS4509 1.9GHz、宽带、低噪声、低失真、全差分放大器
  • THS4511 1.6GHz、单位增益稳定、宽带、低噪声、低失真、全差分放大器
  • THS4513 1.6GHz、最小增益 1V/V、低噪声、低失真、全差分放大器
  • THS4520 轨到轨输出宽带全差分放大器
  • THS4521 极低功耗轨到轨输出全差分放大器
  • THS4522 极低功耗双通道轨到轨输出全差分放大器
  • THS4524 极低功耗四通道轨到轨输出全差分放大器
  • THS4531 双超低功耗 0.25mA、RRO、全差分放大器
  • THS4531A 超低功耗、RRO、全差分放大器
  • THS4532 双路、超低功耗 0.25mA、RRO、全差分放大器
  • THS4541 高速差分 I/O 放大器
  • THS4551 低噪声精密 150MHz 全差分放大器
  • THS4552 双通道、低噪声、精密、150MHz 全差分放大器
  • THS4561 低功耗、60MHz、宽电源电压范围全差分放大器
  • THS4567 具有 VICM 和 VOCM 控制的 220MHz CMOS 输入全差分放大器
  • THS770006 具有 +6dB 固定增益的高速全差分 ADC 驱动器放大器
音频运算放大器
  • OPA1637 高保真、高电压 (36V)、低噪声 (3.7nV/rtHz) Burr-Brown™ 音频全差分放大器
精密运算放大器 (Vos<1mV)
  • THP210 高精密(40μV、0.1μV/°C)、高压 (36V)、低噪声 (3.7nV/√Hz)、全差分放大器
射频全差分放大器 (FDA)
  • LMH3401 7GHz、超宽带、全差动放大器
  • LMH5401 8GHz 超宽带、全差动放大器
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00093 — 优化 THS4509 以驱动高速 ADC 参考设计

此参考设计展示了高速放大器 THS4509 执行单端至差动转换以驱动高速模数转换器 (ADC),同时保持卓越的噪声和失真性能的能力。为交流和直流耦合应用显示了连接到 ADS4449 四通道、250 MSPS、14 位 ADC 时的性能与输入频率之间的关系。讨论了用于共模电压、电源和接口的各种选项,这些选项经过测量,满足各种应用的要求。显示了抗混叠滤波器示例以及它们所提供的性能改进。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00092 — 优化 LMH6554 以驱动高速 ADC

此参考设计展示了高速放大器 LMH6554 执行单端至差动转换以驱动高速模拟至数字转换器 (ADC),同时保持卓越的噪声和失真性能的能力。为交流和直流耦合应用显示了连接到 ADS4449 四通道、250 MSPS、14 位 ADC 时的性能与输入频率之间的关系。讨论了用于共模电压、电源和接口的各种选项,这些选项经过测量,满足各种应用的要求。显示了抗混叠滤波器示例以及它们所提供的性能改进。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGT) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频