TIDA-01387
采用 LiSoCL2 电池的 GPRS 调制解调器的电源参考设计
TIDA-01387
概述
This design demonstrates how to power GPRS modems in smart meters using LiSoCL2 batteries. GPRS modems require peak current of up to 2A during transmission. This design reduces the peak load requirements on the battery by using the TPS61021A boost converter and a 20F super capacitor to provide the required transmit current. This reduces the overall cost of the system by allowing the use of lower cost LiCoCL2 batteries while maintaining a 10-year lifetime.
特性
- 0.7V to 4V input voltage range
- Small boost converter solution
- Efficiency is higher than 85% with 3V input voltage
- More than 2A output current capability with 2.8V input
- Ouput voltage dip less than 200mV
输出电压选项 | TIDA-01387 |
---|---|
Vin (Min) (V) | .7 |
Vin (Max) (V) | 4 |
Vout (Nom) (V) | 4 |
Iout (Max) (A) | 2 |
Output Power (W) | 8 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Boost- Synchronous |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 设计指南 | Power Supply for GPRS Modules From LISOCL2 Battery Design Guide | 2017年 4月 27日 |