TLK10XXXSMAEVM
TLK10XXXSMAEVM - 用于 TLK10232 的 SMA 输出子板
TLK10XXXSMAEVM
概述
The TLK10XXXSMAEVM SMA breakout daughterboard is used to for evaluation of the low-speed signals on the TLK10232EVM. SMA cables can be connected from the input signals to the output signals to create an external loopback situation, or to standard lab test equipment. The pinout is compatible with the TLK10002 EVM FPGA daughterboard and any variety of custom interface boards could be created for use with the TLK10232EVM motherboard.
特性
- Supports evaluation of low speed data signals
- Connects easily to motherboard via board-to-board connector
- SMA connectors allow low-speed side data signals to interface with external laboratory test equipment
其他接口
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TLK10232 EVM User's Guide | 2013-3-7 | |||
| 证书 | TLK10XXXSMAEVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | TLK10232 EVM GUI User's Guide | 2013-3-7 |