TMDSDOCK28343
Delfino C28343 实验板套件
TMDSDOCK28343
概述
The C28343 Experimenter's Kit allows allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller. The kit includes a C28343 controlCARD and a docking station with access to many C28343 pins and a prototyping area. The C28343 controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs. This kit requires an external JTAG emulator(sold separately).
特性
- Docking station with access to most controlCARD pins and prototyping area
- C28343 controlCARD based on C28343 controller
- Single 5V supply for full card functionality
- All C28343 power and support built onto the controlCARD
- 2 on board 12-bit ADCs
- 64KB EEPROM for non-volatile memory program storage
- External JTAG emulator required, sold separately
实时数字电源 MCU
立即订购并开发
评估板
TMDSDOCK28343 — Delfino C28343 实验板套件
TMDSDOCK28343 — Delfino C28343 实验板套件
支持软件
SPRC905 — TMDXCNCD28343 Hardware Developer's Package
支持的产品和硬件
SPRC905 — TMDXCNCD28343 Hardware Developer's Package
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sprc905 or www.ti.com.cn/lit/xx/sprc905/sprc905.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SPRC905. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 证书 | TMDSDOCK28343 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 更多文献资料 | TMS320C28343 Experimenter’s Kit Overview | 2009-6-10 |