TPD4S214EVM

USB OTG 配套器件评估模块

TPD4S214EVM

立即订购

概述

The TPD4S214EVM provides full functionality of TPD4S214. Dependent on the jumper configurations, VOTG_IN can be supplied through either the USB Type-A connector labeled USB_IN or the banana jack labeled VOTG_IN. VBUS can be output to either the Micro USB-B connector labeled USB_OUT or a two pin terminal block labeled VBUS_OUT. This configuration allows the device to be tested without the use of expensive breakout boards; yet one or two breakout boards can still be accommodated. D+/D- lines can only be characterized through the USB connectors. Test points are provided for monitoring the DET, EN, and FLT logic pins. VBUS current limiting adjustments are made by jumper selection of ADJ_SEL. R3 is left unpopulated to allow for a custom user preferred value.

特性
  • Input Voltage Protection at VBUS up to 30V
  • Low RDS(ON) N-CH FET Switch for high efficiency
  • Compliant with USB2.0 and USB3.0 OTG spec
  • User Adjustable current limit from 250mA to beyond 900mA
  • Built-in soft-start
  • Reverse current blocking
  • Over Voltage Lock Out for VBUS
  • Under Voltage Lock Out for VOTG_IN
  • Thermal shutdown and short circuit protection
  • Auto retry on any fault; no latching off states
  • Integrated VBUS detection circuit
  • Low Capacitance TVS ESD Clamp for USB2.0 High speed Data Rate
  • Internal 16ms startup delay
  • ESD Performance D+/D-/ID/VBUS Pins:
    • ±15-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • Space Saving WCSP (12-YFF) Package
USB 端口保护 IC
TPD4S214 具有 Vbus 过压、过流保护和四通道 ESD 钳位的 USB OTG 配套器件
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPD4S214EVM — USB OTG 配套器件评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 TPD4S214EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 TPD4S214EVM User's Guide 2013年 2月 19日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频