TPS2291L02-EVM
TPS2291L02 Evaluation Module
TPS2291L02-EVM
概述
The TPS2291L02 evaluation module (EVM) is a printed circuit board (PCB) containing the TPS2291L02 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the user to control the device with user-defined test conditions and make accurate RON measurements and VOUT slew rate.
特性
- VIN input voltage range: 1V to 5.5V
- Access to the VIN, VOUT, EN and GND pins of the TPS2291L02 load switch device
- IMAX: 2A
- Onboard CIN and COUT capacitors
- Onboard resistors for measuring VOUT slew rate
- Small package size at 0.65mm × 0.65mm
负载开关
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS2291L02 评估模块 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025-11-26 |
| 证书 | TPS2291L02-EVM EU Declaration of Conformity (DoC) | 2025-9-22 |