TPS40041EVM-001

TPS40041 5V 输入、1.8V 输出、6A 评估模块

TPS40041EVM-001

立即订购

概述

The TPS40041EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.8 V output at up to 6 A from a 5 V input bus or 3 A from a 3.3 V input. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40041 Reduced Pin Count Low-Voltage Synchronous Buck Controller. TPS40041EVM-001 is designed to use a regulated 5 V (4.5 V to 5.5 V) or 3.3 V (3.0 V to 3.6 V) bus to produce a medium current, regulated 1.8 V output at up to 6 A of load current. TPS40041EVM-001 is designed to demonstrate the TPS40041 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40041 in a given application. The EVM can be modified to support output voltages from 0.9 V to 2.5 V by changing a single set resistor.

特性
  • 3.0 V to 5.5 V input range
  • 1.8 V fixed output, adjustable with single resistor
  • 6 ADC steady state output current (3 A at 3.3 V input)
  • 600 kHz switching frequency (fixed by TPS40041)
  • Single SO-8 dual MOSFET for both main switch and synchronous rectifier
  • Double sided 2 layer PCB with all components on top side
  • Active converter uses less than 1 square inch < 1.0" x 1.0"
  • Convenient test points for probing switching waveforms and non-invasive loop response testing
直流/直流控制器
TPS40040 具有低引脚数的 2.25V 至 5.5V 输入电压、300kHz 同步降压控制器 TPS40041 具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS40041EVM-001 — TPS40041 5V 输入、1.8V 输出、6A 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS40041EVM-001 TPS40041 5V 输入、1.8V 输出、6A 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 A 5-V Input, 1.8-V Output, 6-A Synchronous Buck Converter 2006-4-10
证书 TPS40041EVM-001 EU Declaration of Conformity (DoC) 2019-1-2
技术文章 Power Tips: Simple PSRR measurement with a frequency analyzer PDF | HTML 2016-5-25

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持