主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS40041

正在供货

具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器

产品详情

Rating Catalog Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4.95 Vout (min) (V) 0.6 Control mode Voltage mode Features Prebias startup Duty cycle (max) (%) 95 Iq (typ) (A) 0.002 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Iout (max) (A) 6 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4.95 Vout (min) (V) 0.6 Control mode Voltage mode Features Prebias startup Duty cycle (max) (%) 95 Iq (typ) (A) 0.002 Number of phases 1 Operating temperature range (°C) -40 to 85
VSON (DRB) 8 9 mm² 3 x 3
  • 2.25-V to 5.5-V Input
  • Output Voltage from 0.6 V to 90% of VIN
  • High-Side Drive for N-Channel FET
  • Supports Pre-Biased Outputs
  • Adaptive Anti-Cross Conduction Gate Drive
  • 1%, 0.6-V Reference
  • Two Fixed Switching Frequency Versions, TPS40040 (300 kHz) and TPS40041 (600 kHz)
  • Three Selectable Short Circuit Protection Levels of 105 mV, 180 mV and 310 mV
  • Hiccup Restart from Faults
  • Voltage Mode Control
  • Active Low Enable
  • Thermal Shutdown Protection at 145°C
  • 8-Pin, 3-mm × 3-mm SON with Ground Connection to Thermal Pad
  • APPLICATIONS
    • Point of Load
    • Telecommunications
    • DC to DC Modules
    • Set Top Boxes

PowerPAD Is a trademark of Texas Instruments.
Predictive Gate Drive Is a trademark of Texas Instruments.

  • 2.25-V to 5.5-V Input
  • Output Voltage from 0.6 V to 90% of VIN
  • High-Side Drive for N-Channel FET
  • Supports Pre-Biased Outputs
  • Adaptive Anti-Cross Conduction Gate Drive
  • 1%, 0.6-V Reference
  • Two Fixed Switching Frequency Versions, TPS40040 (300 kHz) and TPS40041 (600 kHz)
  • Three Selectable Short Circuit Protection Levels of 105 mV, 180 mV and 310 mV
  • Hiccup Restart from Faults
  • Voltage Mode Control
  • Active Low Enable
  • Thermal Shutdown Protection at 145°C
  • 8-Pin, 3-mm × 3-mm SON with Ground Connection to Thermal Pad
  • APPLICATIONS
    • Point of Load
    • Telecommunications
    • DC to DC Modules
    • Set Top Boxes

PowerPAD Is a trademark of Texas Instruments.
Predictive Gate Drive Is a trademark of Texas Instruments.

The TPS40040 and TPS40041 dc-to-dc controllers are designed to operate from a 2.25-V to 5.5-V input source. To reduce the number of external components, several operating parameters are fixed internally; namely, frequency, soft start time, and short circuit protection (SCP) levels. For example, the operating frequencies of TPS40040/1 are 300 kHz/600 kHz, respectively.

One of three short circuit threshold levels may be selected by the addition of an external resistor from the COMP pin to circuit ground. During power on, and before the internal soft start commands the output voltage to rise, the TPS40040/1 enters a calibration cycle, measures the current out of the COMP pin, and selects an internal SCP threshold voltage. At the end of the 1.6-ms calibration time, the output voltage is allowed to rise for a 4-ms soft start. During operation, the selected SCP threshold voltage is compared to the upper MOSFET’s voltage drop during its ON time to determine whether there is an overload condition.

The packaging of the TPS40040/1 is unique in that the PowerPAD™ is used as an electrical ground connection as well as a thermal connection.

The TPS40040 and TPS40041 dc-to-dc controllers are designed to operate from a 2.25-V to 5.5-V input source. To reduce the number of external components, several operating parameters are fixed internally; namely, frequency, soft start time, and short circuit protection (SCP) levels. For example, the operating frequencies of TPS40040/1 are 300 kHz/600 kHz, respectively.

One of three short circuit threshold levels may be selected by the addition of an external resistor from the COMP pin to circuit ground. During power on, and before the internal soft start commands the output voltage to rise, the TPS40040/1 enters a calibration cycle, measures the current out of the COMP pin, and selects an internal SCP threshold voltage. At the end of the 1.6-ms calibration time, the output voltage is allowed to rise for a 4-ms soft start. During operation, the selected SCP threshold voltage is compared to the upper MOSFET’s voltage drop during its ON time to determine whether there is an overload condition.

The packaging of the TPS40040/1 is unique in that the PowerPAD™ is used as an electrical ground connection as well as a thermal connection.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS62870 正在供货 6V、6A、可并联同步降压转换器;频率同步选项,快速瞬态响应 Smaller size and higher switching frequency range

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Low Pin Count, Low VIN (2.5V to 5.5V Synchronous Buck DC-to-DC Controller 数据表 (Rev. D) 2007年 12月 12日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 DC/DC Buck Controller Solutions Selection Guide 2018年 2月 6日
技术文章 Power Tips: Simple PSRR measurement with a frequency analyzer PDF | HTML 2016年 5月 25日
应用手册 Power for V5’s Transceiver using DC/DC Controllers using External FETs 2007年 9月 4日
EVM 用户指南 A 5-V Input, 1.8-V Output, 6-A Synchronous Buck Converter 2006年 4月 10日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40040EVM-001 — 5V 输入、1.8V 输出、10A 同步降压评估模块

The TPS40040EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.8 V output at up to 10 A from a 5 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for startup. The module uses the TPS40040 (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS40041EVM-001 — TPS40041 5V 输入、1.8V 输出、6A 评估模块

The TPS40041EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.8 V output at up to 6 A from a 5 V input bus or 3 A from a 3.3 V input. The EVM is designed to start up from a single supply, so no additional bias voltage is required for (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40040/1 Unencrypted PSpice Average Model Package (Rev. A)

SLVJ008A.ZIP (108 KB) - PSpice Model
仿真模型

TPS40041 PSpice Transient Model

SLVM033.ZIP (61 KB) - PSpice Model
仿真模型

TPS40041 TINA-TI Average Reference Design

SLVM027.TSC (566 KB) - TINA-TI Reference Design
仿真模型

TPS40041 TINA-TI Average Spice Model

SLVM073.TSM (6 KB) - TINA-TI Spice Model
仿真模型

TPS40041 TINA-TI Transient Reference Design

SLVM030.TSC (758 KB) - TINA-TI Reference Design
仿真模型

TPS40041 TINA-TI Transient Spice Model

SLVM031.TSM (27 KB) - TINA-TI Spice Model
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRB) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频