TPS54386EVM

TPS54386 13.2V 输入、双路 5V 和 3.3V 输出、2A 评估模块

TPS54386EVM

立即订购

概述

The TPS54386EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0-V and 3.3-V output at up to 2 A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54386 Dual Non-Synchronous Buck Converter with Integral High-Side FET.TPS54386EVM is designed to use a regulated 12-V (+10% / -20%) bus to produce two regulated powerrails, 5.0 V and 3.3 V at up to 2 A of load current each. TPS54386EVM is designed to demonstrate the TPS54386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS54386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

特性
  • 12-V (+10% / -20%) Input Range
  • 5.0-V and 3.3-V Fixed Output Voltage, Adjustable with Resistor Change
  • 2-ADC Steady State Output Current (3 A Peak)
  • 600-kHz Switching Frequency (fixed by TPS54386)
  • Internal Switching MOSFET and External Rectifier Diode
  • Double Sided 2 Active Layer PCB (all components on top side, test point signals routed on internal layers)
  • Active Converter Area Less than 1.8 Square Inches (0.89" x 1.97")
  • Convenient Test Points (used for probing switching waveforms and non-invasive loop response testing)
AC/DC 和 DC/DC 转换器(集成 FET)
TPS54286 具有内部补偿的 4.5V 至 28V 输入、双路 2A 输出、600kHz 降压转换器 TPS54386 具有内部补偿的 4.5V 至 28V 输入、双路 3A 输出、600kHz 降压转换器 TPS54386-Q1 汽车类 4.5V 至 28V、600kHz 固定频率双路 3A 降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS54386EVM — TPS54386 13.2V 输入、双路 5V 和 3.3V 输出、2A 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 TPS54x86 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 13日
证书 TPS54386EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 TPS5438x Dual 3-A Non-Synchronous Converters With Integrated High-Side MOSFET 数据表 (Rev. C) PDF | HTML 2014年 12月 15日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频