TPS62290EVM-279
TPS62290 6V 输入、1.8V 输出、1A 评估模块
TPS62290EVM-279
概述
The TPS62290EVM-279 facilitates evaluation of the TPS62290 1 A Step Down Converter in 2 x 2 SON Package.
特性
- High Efficiency Step Down Converter
- Output Current up to 1000 mA
- VIN Range From 2.3 V to 6 V
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- Output Voltage Accuracy in PWM mode ±1%
- Typ. 15 mA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Voltage Positioning at Light Loads
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS62290EVM-279 | 2007-7-27 | |||
| 证书 | TPS62290EVM-279 EU Declaration of Conformity (DoC) | 2019-1-2 |