TPS65217CEVM
TPS65217C 评估模块
TPS65217CEVM
概述
The TPS65217CEVM is a fully assembled platform for evaluating the performance of the TPS65217C power management device.
特性
- Designed to work with AM335x Processors
- Vin: 2.7V to 5.8V
- 3 DC/DC step-down (buck) converters
- 2 LDOs
- 2 load switches (also configurable as LDOs)
- White LED driver capable of driving up to 20 LEDs
- Linear battery charger
- Power path management for Lithium-ion/Lithium-Polymer battery, USB, and AC inputs
多媒体和工业网络 SoC
技术文档
未找到结果。请清除搜索并重试。
查看全部 4
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 证书 | TPS65217CEVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | Evaluation Module for TPS65217 Power Management IC (Rev. D) | 2017-8-30 | ||||
| 用户指南 | IPG-UI User’s Guide (Rev. D) | 2016-5-19 | ||||
| 用户指南 | Powering the AM335x with the TPS65217x . (Rev. I) | 2014-9-6 |