AM3359
- Up to 1-GHz Sitara™
ARM®
Cortex®-A8 32‑Bit RISC
Processor
- NEON™ SIMD Coprocessor
- 32KB of L1 Instruction and 32KB of Data Cache With Single-Error Detection (Parity)
- 256KB of L2 Cache With Error Correcting Code (ECC)
- 176KB of On-Chip Boot ROM
- 64KB of Dedicated RAM
- Emulation and Debug - JTAG
- Interrupt Controller (up to 128 Interrupt Requests)
- On-Chip Memory (Shared L3
RAM)
- 64KB of General-Purpose On-Chip Memory Controller (OCMC) RAM
- Accessible to All Masters
- Supports Retention for Fast Wakeup
- External Memory Interfaces
(EMIF)
- mDDR(LPDDR), DDR2, DDR3, DDR3L
Controller:
- mDDR: 200-MHz Clock (400-MHz Data Rate)
- DDR2: 266-MHz Clock (532-MHz Data Rate)
- DDR3: 400-MHz Clock (800-MHz Data Rate)
- DDR3L: 400-MHz Clock (800-MHz Data Rate)
- 16-Bit Data Bus
- 1GB of Total Addressable Space
- Supports One x16 or Two x8 Memory Device Configurations
- General-Purpose Memory Controller
(GPMC)
- Flexible 8-Bit and 16-Bit Asynchronous Memory Interface With up to Seven Chip Selects (NAND, NOR, Muxed-NOR, SRAM)
- Uses BCH Code to Support 4-, 8-, or 16-Bit ECC
- Uses Hamming Code to Support 1-Bit ECC
- Error Locator Module (ELM)
- Used in Conjunction With the GPMC to Locate Addresses of Data Errors from Syndrome Polynomials Generated Using a BCH Algorithm
- Supports 4-, 8-, and 16-Bit per 512-Byte Block Error Location Based on BCH Algorithms
- mDDR(LPDDR), DDR2, DDR3, DDR3L
Controller:
- Programmable Real-Time Unit
Subsystem and Industrial Communication Subsystem (PRU-ICSS)
- Supports Protocols such as EtherCAT®, PROFIBUS, PROFINET, EtherNet/IP™, and More
- Two Programmable Real-Time Units
(PRUs)
- 32-Bit Load/Store RISC Processor Capable of Running at 200 MHz
- 8KB of Instruction RAM With Single-Error Detection (Parity)
- 8KB of Data RAM With Single-Error Detection (Parity)
- Single-Cycle 32-Bit Multiplier With 64-Bit Accumulator
- Enhanced GPIO Module Provides Shift-In/Out Support and Parallel Latch on External Signal
- 12KB of Shared RAM With Single-Error Detection (Parity)
- Three 120-Byte Register Banks Accessible by Each PRU
- Interrupt Controller (INTC) for Handling System Input Events
- Local Interconnect Bus for Connecting Internal and External Masters to the Resources Inside the PRU-ICSS
- Peripherals Inside the
PRU-ICSS:
- One UART Port With Flow Control Pins, Supports up to 12 Mbps
- One Enhanced Capture (eCAP) Module
- Two MII Ethernet Ports that Support Industrial Ethernet, such as EtherCAT
- One MDIO Port
- Power, Reset, and Clock Management (PRCM) Module
- Controls the Entry and Exit of Stand-By and Deep-Sleep Modes
- Responsible for Sleep Sequencing, Power Domain Switch-Off Sequencing, Wake-Up Sequencing, and Power Domain Switch-On Sequencing
- Clocks
- Integrated 15- to 35-MHz High-Frequency Oscillator Used to Generate a Reference Clock for Various System and Peripheral Clocks
- Supports Individual Clock Enable and Disable Control for Subsystems and Peripherals to Facilitate Reduced Power Consumption
- Five ADPLLs to Generate System Clocks (MPU Subsystem, DDR Interface, USB and Peripherals [MMC and SD, UART, SPI, I2C], L3, L4, Ethernet, GFX [SGX530], LCD Pixel Clock)
- Power
- Two Nonswitchable Power Domains (Real-Time Clock [RTC], Wake-Up Logic [WAKEUP])
- Three Switchable Power Domains (MPU Subsystem [MPU], SGX530 [GFX], Peripherals and Infrastructure [PER])
- Implements SmartReflex™ Class 2B for Core Voltage Scaling Based On Die Temperature, Process Variation, and Performance (Adaptive Voltage Scaling [AVS])
- Dynamic Voltage Frequency Scaling (DVFS)
- Real-Time Clock (RTC)
- Real-Time Date (Day-Month-Year-Day of Week) and Time (Hours-Minutes-Seconds) Information
- Internal 32.768-kHz Oscillator, RTC Logic and 1.1-V Internal LDO
- Independent Power-on-Reset (RTC_PWRONRSTn) Input
- Dedicated Input Pin (EXT_WAKEUP) for External Wake Events
- Programmable Alarm Can be Used to Generate Internal Interrupts to the PRCM (for Wakeup) or Cortex-A8 (for Event Notification)
- Programmable Alarm Can be Used With External Output (PMIC_POWER_EN) to Enable the Power Management IC to Restore Non-RTC Power Domains
- Peripherals
- Up to Two USB 2.0 High-Speed DRD (Dual-Role Device) Ports With Integrated PHY
- Up to Two Industrial Gigabit Ethernet MACs (10, 100, 1000
Mbps)
- Integrated Switch
- Each MAC Supports MII, RMII, RGMII, and MDIO Interfaces
- Ethernet MACs and Switch Can Operate Independent of Other Functions
- IEEE 1588v1 Precision Time Protocol (PTP)
- Up to Two Controller-Area
Network (CAN) Ports
- Supports CAN Version 2 Parts A and B
- Up to Two Multichannel Audio
Serial Ports (McASPs)
- Transmit and Receive Clocks up to 50 MHz
- Up to Four Serial Data Pins per McASP Port With Independent TX and RX Clocks
- Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
- Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
- FIFO Buffers for Transmit and Receive (256 Bytes)
- Up to Six
UARTs
- All UARTs Support IrDA and CIR Modes
- All UARTs Support RTS and CTS Flow Control
- UART1 Supports Full Modem Control
- Up to Two Master and Slave McSPI Serial
Interfaces
- Up to Two Chip Selects
- Up to 48 MHz
- Up to Three MMC, SD, SDIO
Ports
- 1-, 4- and 8-Bit MMC, SD, SDIO Modes
- MMCSD0 has Dedicated Power Rail for 1.8‑V or 3.3-V Operation
- Up to 48-MHz Data Transfer Rate
- Supports Card Detect and Write Protect
- Complies With MMC4.3, SD, SDIO 2.0 Specifications
- Up to Three I2C
Master and Slave Interfaces
- Standard Mode (up to 100 kHz)
- Fast Mode (up to 400 kHz)
- Up to Four Banks of General-Purpose I/O (GPIO)
Pins
- 32 GPIO Pins per Bank (Multiplexed With Other Functional Pins)
- GPIO Pins Can be Used as Interrupt Inputs (up to Two Interrupt Inputs per Bank)
- Up to Three External DMA Event Inputs that can Also be Used as Interrupt Inputs
- Eight 32-Bit General-Purpose Timers
- DMTIMER1 is a 1-ms Timer Used for Operating System (OS) Ticks
- DMTIMER4–DMTIMER7 are Pinned Out
- One Watchdog Timer
- SGX530 3D Graphics Engine
- Tile-Based Architecture Delivering up to 20 Million Polygons per Second
- Universal Scalable Shader Engine (USSE) is a Multithreaded Engine Incorporating Pixel and Vertex Shader Functionality
- Advanced Shader Feature Set in Excess of Microsoft VS3.0, PS3.0, and OGL2.0
- Industry Standard API Support of Direct3D Mobile, OGL-ES 1.1 and 2.0, and OpenMax
- Fine-Grained Task Switching, Load Balancing, and Power Management
- Advanced Geometry DMA-Driven Operation for Minimum CPU Interaction
- Programmable High-Quality Image Anti-Aliasing
- Fully Virtualized Memory Addressing for OS Operation in a Unified Memory Architecture
- LCD
Controller
- Up to 24-Bit Data Output; 8 Bits per Pixel (RGB)
- Resolution up to 2048 × 2048 (With Maximum 126-MHz Pixel Clock)
- Integrated LCD Interface Display Driver (LIDD) Controller
- Integrated Raster Controller
- Integrated DMA Engine to Pull Data from the External Frame Buffer Without Burdening the Processor via Interrupts or a Firmware Timer
- 512-Word Deep Internal FIFO
- Supported Display Types:
- Character Displays - Uses LIDD Controller to Program these Displays
- Passive Matrix LCD Displays - Uses LCD Raster Display Controller to Provide Timing and Data for Constant Graphics Refresh to a Passive Display
- Active Matrix LCD Displays - Uses External Frame Buffer Space and the Internal DMA Engine to Drive Streaming Data to the Panel
- 12-Bit Successive
Approximation Register (SAR) ADC
- 200K Samples per Second
- Input can be Selected from any of the Eight Analog Inputs Multiplexed Through an 8:1 Analog Switch
- Can be Configured to Operate as a 4-Wire, 5-Wire, or 8-Wire Resistive Touch Screen Controller (TSC) Interface
- Up to
Three 32-Bit eCAP Modules
- Configurable as Three Capture Inputs or Three Auxiliary PWM Outputs
- Up to Three
Enhanced High-Resolution PWM Modules (eHRPWMs)
- Dedicated 16-Bit Time-Base Counter With Time and Frequency Controls
- Configurable as Six Single-Ended, Six Dual-Edge Symmetric, or Three Dual-Edge Asymmetric Outputs
- Up to Three 32-Bit Enhanced Quadrature Encoder Pulse (eQEP) Modules
- Device Identification
- Contains Electrical Fuse Farm (FuseFarm) of Which Some Bits are Factory
Programmable
- Production ID
- Device Part Number (Unique JTAG ID)
- Device Revision (Readable by Host ARM)
- Contains Electrical Fuse Farm (FuseFarm) of Which Some Bits are Factory
Programmable
- Debug Interface Support
- JTAG and cJTAG for ARM (Cortex-A8 and PRCM), PRU-ICSS Debug
- Supports Device Boundary Scan
- Supports IEEE 1500
- DMA
- On-Chip Enhanced DMA Controller (EDMA) has Three Third-Party Transfer
Controllers (TPTCs) and One Third-Party Channel Controller (TPCC), Which Supports up to 64
Programmable Logical Channels and Eight QDMA Channels. EDMA is Used for:
- Transfers to and from On-Chip Memories
- Transfers to and from External Storage (EMIF, GPMC, Slave Peripherals)
- On-Chip Enhanced DMA Controller (EDMA) has Three Third-Party Transfer
Controllers (TPTCs) and One Third-Party Channel Controller (TPCC), Which Supports up to 64
Programmable Logical Channels and Eight QDMA Channels. EDMA is Used for:
- Inter-Processor Communication (IPC)
- Integrates Hardware-Based Mailbox for IPC and Spinlock for Process
Synchronization Between Cortex-A8, PRCM, and PRU-ICSS
- Mailbox Registers that Generate Interrupts
- Four Initiators (Cortex-A8, PRCM, PRU0, PRU1)
- Spinlock has 128 Software-Assigned Lock Registers
- Mailbox Registers that Generate Interrupts
- Integrates Hardware-Based Mailbox for IPC and Spinlock for Process
Synchronization Between Cortex-A8, PRCM, and PRU-ICSS
- Security
- Crypto Hardware Accelerators (AES, SHA, RNG)
- Secure Boot (optional; requires custom part engagement with TI)
- Boot Modes
- Boot Mode is Selected Through Boot Configuration Pins Latched on the Rising Edge of the PWRONRSTn Reset Input Pin
- Packages:
- 298-Pin S-PBGA-N298 Via Channel Package
(ZCE Suffix), 0.65-mm Ball Pitch - 324-Pin S-PBGA-N324 Package
(ZCZ Suffix), 0.80-mm Ball Pitch
- 298-Pin S-PBGA-N298 Via Channel Package
The AM335x microprocessors, based on the ARM Cortex-A8 processor, are enhanced with image, graphics processing, peripherals and industrial interface options such as EtherCAT and PROFIBUS. The devices support high-level operating systems (HLOS). Processor SDK Linux® and TI-RTOS are available free of charge from TI.
The AM335x microprocessor contains the subsystems shown in the Functional Block Diagram and a brief description of each follows:
The contains the subsystems shown in the Functional Block Diagram and a brief description of each follows:
The microprocessor unit (MPU) subsystem is based on the ARM Cortex-A8 processor and the PowerVR SGX™ Graphics Accelerator subsystem provides 3D graphics acceleration to support display and gaming effects.
The PRU-ICSS is separate from the ARM core, allowing independent operation and clocking for greater efficiency and flexibility. The PRU-ICSS enables additional peripheral interfaces and real-time protocols such as EtherCAT, PROFINET, EtherNet/IP, PROFIBUS, Ethernet Powerlink, Sercos, and others. Additionally, the programmable nature of the PRU-ICSS, along with its access to pins, events and all system-on-chip (SoC) resources, provides flexibility in implementing fast, real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of SoC.
技术文档
设计与开发
电源解决方案
查找适用于 AM3359 的电源解决方案。TI 提供适用于 TI 和非 TI 片上系统 (SoC)、处理器、微控制器、传感器和现场可编程门阵列 (FPGA) 的电源解决方案。
TMDSICE3359 — AM3359 工业通信引擎
AM3359 工业通信引擎 (ICE) 开发平台适用于特别注重 Sitara AM335x ARM® Cortex™-A8 处理器工业通信功能的系统
AM335x ARM Cortex-A8 处理器集成了可编程实时单元 (PRU) 以实现各种工业自动化设备中使用的实时通信技术。它可以实现具有极少外部组件和一流低功耗性能的低占用空间设计。
TMDSICE3359 是 TMDXICE3359 和 AM3359 量产芯片的改进版本,显著改善了以下特性:
- 可控制 PRU 或双端口 GbE 交换机的以太网端口
- 板载 OLED 显示
- DDR3 存储器
- 支持高达 32Mb 的更大 NOR 闪存
- 工业通信模块
- (...)
TMDXEVM3358 — AM335x 评估模块
借助 AM335x 评估模块 (EVM),开发人员可立即开始评估 AM335x 处理器系列(AM3351、AM3352、AM3354、AM3356、AM3358)并开始构建适用于工厂自动化、楼宇自动化、电网基础设施等的应用。
TPS65217CEVM — TPS65217C 评估模块
The TPS65217CEVM is a fully assembled platform for evaluating the performance of the TPS65217C power management device.
ADVAN-3P-SITARA-SOMS — Advantech Sitara SOM 和 SBC
如需了解有关 Advantech 的更多信息,请访问 www.advantech.com。
BYTES-3P-SITARASOMS — bytes at work Sitara SOM
Learn more about bytes at work at http://www.bytesatwork.io/en.
COMPU-3P-SITARASOMS — Compulab Sitara SOM
如需了解有关 CompuLab 的更多信息,请访问 https://www.compulab.com。
CRLNK-3P-SOMS — Critical Link system on modules for TI ARM-based Processors
Critical Link is a US-based embedded systems company offering System on Modules (SoMs) and scientific imaging platforms for electronic applications around the world. The MitySOM® and MityDSP® families incorporate DSP, FPGA, and ARM technologies, and are designed for long product lifespan and (...)
FORLX-3P-SITARA-SOMS — Forlinx Sitara SOM
MYIR-3P-SITARASOMS — MYIR Sitara SOM
如需了解详细信息,请访问 http://www.myirtech.com/tiseries.asp。
OCTVO-3P-AM335X — 基于 Octavo Systems AM335x 的系统级封装
Octavo Systems 是向全球创新者提供基于系统级封装 (SiP) 解决方案的领导者。通过 OSD335x 系列 SiP 器件,能以最快且最具成本效益的方法来开发和部署基于德州仪器 (TI) Sitara™ AM335x Arm® Cortex®-A8 处理器的高性能嵌入式系统。
OSD335x 器件可将 Sitara™ AM335x Arm® Cortex®-A8 处理器(运行频率高达 1GHz 且 DDR3高达 1GB)、TPS65217C 电源管理 IC、TL5209 LDO、EEPROM(可选)、eMMC(可选)、MEMS 振荡器(可选)和无源组件集成到一个易于使用的 BGA (...)
PHYTC-3P-PHYBOARD-AM335X — 基于 AM335x Arm® Sitara™ 处理器的 PHYTEC® phyBOARD®-AM335x 开发套件
该 phyBOARD®-AM335x 具有基于 TI Sitara™ AM335x 且直接焊接到载板 PCB 上的 phyCORE-AM335x 模块上系统。SOM 通过“直接焊接连接”(DSC) 与载板相连,无需使用板对板连接器,由此减少了系统成本。因采用 Pico-ITX 外形规格,phyBOARD 非常适合部署于各种性能强大的工业应用。
PHYTEC 是业内先进的模块上系统 (...)
TQ-3P-SITARASOMS — TQ Group Sitara SOM
VANWS-3P-VGATEWAY — 来自 Vanteon Wireless Solutions 的基于 AM335x 的 vGATEWAY 参考设计
Vanteon Gateway™ is a modular bridging platform designed to translate between common wireless interfaces and protocols for Internet of Things (IoT) applications. The Gateway™ platform utilizes the AM335x Sitara ARM-Cortex A8 processor and includes many standard wired and wireless communication (...)
VAR-3P-SITARASOMS — Variscite Sitara SOM
如需了解有关 Variscite 的更多信息,请访问 https://www.variscite.com。
PRUCAPE — TI PRU Cape
TI PRU Cape 是一款 BeagleBone Black 附加电路板,可让用户了解 TI 功能强大的可编程实时单元 (PRU) 内核和基本功能。PRU 是一个低延迟微控制器子系统,集成在 Sitara AM335x 和 AM437x 系列器件中。 PRU 内核针对确定性实时处理、直接访问 I/O 和超低延迟要求进行了专项优化。 它包含用于 GPIO、音频和温度传感器的 LED 和按钮。 BeagleBone Black 和 PRUCAPE 相结合,是开始在 Sitara 平台上进行 PRU 开发的理想 EVM 解决方案。
WL1835MODCOM8B — WiLink™ 8 模块 2.4 GHz WiFi® + Bluetooth® COM8 评估模块
WL1835MODCOM8 是 TI WiLink 8 组合模块系列的两款评估板之一。有关需要在 5GHz 频带和扩展温度范围中实现高性能的设计,请参阅 WL1837MODCOM8I。
借助适用于 Sitara EVM 的 WL1835MODCOM8 套件,客户可将 Wi-Fi® 和 Bluetooth®(仅限 WL183x 模块)轻松添加到基于 TI Sitara 微处理器的嵌入式应用中。TI 的 WiLink 8 Wi-Fi + 蓝牙模块经过预先认证,可提高吞吐量和扩展覆盖范围,并在功耗优化型设计中支持 Wi-Fi 和蓝牙共存(仅 WL183x (...)
WL1837MODCOM8I — WiLink™ 8 双频带 2.4GHz 和 5GHz Wi-Fi® + Bluetooth® COM8 评估模块
WL1837MODCOM8I 与包括 TI Sitara™ 处理器在内的许多处理器兼容,客户可轻松将 Wi-Fi® 和 Bluetooth® 添加到家庭和楼宇自动化、智能能源、网关、无线音频、企业、可穿戴设备以及许多其他工业和物联网 (IoT) 应用中。TI 的 WiLink 8 模块经过认证,能提供更高的吞吐量和更大的范围,并且能使 Wi-Fi 和蓝牙共存于功耗优化型设计中。对于 (...)
TMDSEMU200-U — XDS200 USB 调试探针
XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。
XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)
TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针
XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。 请注意,它不支持串行线调试 (SWD)。
对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。 对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE。
XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网
XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。
XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)
LB-3P-TRACE32-ARM — 适用于基于 Arm® 的微控制器和处理器的 Lauterbach TRACE32® 调试和跟踪系统
Lauterbach TRACE32® 工具是一套先进的硬件和软件组件,开发人员可通过它分析、优化和认证各种基于 Arm® 的微控制器和处理器。这套全球知名的嵌入式系统和 SoC 调试和跟踪解决方案是所有开发阶段(从器件前开发一直到产品认证和现场故障排查)的理想解决方案。Lauterbach 工具直观的模块化设计可为工程师提供当今最高的可用性能,并提供可随需求变化而调整和扩展的系统。借助 TRACE32® 调试器,开发人员还可以通过单个调试接口同时调试和控制 SoC 中的任何 C28x/C29x C6x/C7x DSP 内核以及所有其他 Arm 内核,这是业界的一项独特功能。
PROCESSOR-SDK-LINUX-AM335X — Linux Processor SDK for AM335x
Processor SDK(软件开发套件)是统一的软件平台,适用于 TI 嵌入式处理器,设置简单,提供开箱即用的基准测试和演示。Processor SDK 的所有版本在 TI 的广泛产品系列中保持一致,让开发人员可以无缝地在多种器件之间重用和迁移软件。Processor SDK 和 TI 的嵌入式处理器解决方案让可扩展平台解决方案的开发变得前所未有的简单。
Processor SDK v.02.xx 包括对 Linux TI-RTOS 操作系统的支持。
Linux 亮点:
- 长期稳定 (LTS) 主线 Linux 内核支持
- U-Boot 引导加载程序支持
- Linaro GNU Compiler (...)
PROCESSOR-SDK-LINUX-RT-AM335X — Linux-RT Processor SDK for AM335x
Processor SDK(软件开发套件)是统一的软件平台,适用于 TI 嵌入式处理器,设置简单,提供开箱即用的基准测试和演示。Processor SDK 的所有版本在 TI 的广泛产品系列中保持一致,让开发人员可以无缝地在多种器件之间重用和迁移软件。Processor SDK 和 TI 的嵌入式处理器解决方案让可扩展平台解决方案的开发变得前所未有的简单。
Processor SDK v.02.xx 包括对 Linux TI-RTOS 操作系统的支持。
Linux 亮点:
- 长期稳定 (LTS) 主线 Linux 内核支持
- U-Boot 引导加载程序支持
- Linaro GNU Compiler (...)
PROCESSOR-SDK-RTOS-AM335X — 适用于 AM335x 和 AMIC110 器件的 RTOS 处理器 SDK
Processor SDK(软件开发套件)是统一的软件平台,适用于 TI 嵌入式处理器,设置简单,提供开箱即用的基准测试和演示。Processor SDK 的所有版本在 TI 的广泛产品系列中保持一致,让开发人员可以无缝地在多种器件之间重用和迁移软件。Processor SDK 和 TI 的嵌入式处理器解决方案让可扩展平台解决方案的开发变得前所未有的简单。
Processor SDK v.02.xx 包括对 Linux TI-RTOS 操作系统的支持。
Linux 亮点:
- 长期稳定 (LTS) 主线 Linux 内核支持
- U-Boot 引导加载程序支持
- Linaro GNU Compiler (...)
TIBLUETOOTHSTACK-SDK — TI 双模 Bluetooth® 栈
TI 双模蓝牙协议栈支持蓝牙 + 低功耗蓝牙,且包含实施蓝牙 4.0/4.1/4.2 规范的单模和双模产品。该蓝牙栈已完全获得蓝牙特别兴趣小组 (SIG) 的认可、认证且免版费,提供了简单命令行示例应用以加速开发,并可按需提供 MFI 功能。
该栈与以下器件配合使用:
- MSP432 (CC256XMS432BTBLESW)1
- MSP430 (CC256XMSPBTBLESW)1
- TM4C (CC256XM4BTBLESW)1
- 其他 MCU (CC256XSTBTBLESW)1
- Sitara ARM 处理器 ( TI-BT-STACK-LINUX-ADDON)1
1 有关更多详细信息,请参阅表
MCU (...)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)
PRU-CQKIT — PRU Safety Compiler Qualification Kit
为帮助客户验证 TI ARM、C6000、C7000 或 C2000/CLA C/C++ 编译器符合 IEC 61508 和 ISO 26262 等功能安全标准,我们开发了 SafeTI 编译器资质审核套件。
SafeTI 编译器资质审核套件:
- 面向 TI 客户免费提供,
- 无需用户进行运行资质审核测试,
- 支持编译器覆盖范围分析
- 可从每个 QKIT 下载页面下载覆盖数据收集说明。
- 不包括 Validas 咨询
要获取 SafeTI 编译器资质审核套件,请点击上方相应的申请按钮。
请访问 (...)
SYSCONFIG — Standalone desktop version of SysConfig
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS
MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS
QNX-3P-NEUTRINO-RTOS — QNX Neutrino® 实时操作系统 (RTOS)
PRU-ICSS-ETHERCAT-SLAVE — 适用于 EtherCAT 从设备的 PRU-ICSS 软件
PRU-ICSS 协议支持 TI Sitara 处理器进行实时工业通信。 PRU-ICSS 协议旨在用于 TI 的统一软件开发平台 Processor-SDK-RTOS,协议包含经优化的 PRU-ICSS 固件、适用于 ARM 处理器的相应 PRU-ICSS 驱动程序和示例应用。PRU-ICSS 固件在 PRU 内核上运行,从而减少了运行 TI-RTOS 的 ARM 主处理器上时间关键型链路层处理的负载。PRU-ICSS 驱动程序提供对 PRU-ICSS 资源的简单访问,可轻松与 ARM 内核上运行的协议栈和应用软件集成。 示例进一步演示了如何将低级固件与协议栈和应用软件集成。
(...)
PRU-ICSS-ETHERNETIP-ADAPTER — PRU-ICSS software for EtherNetIP adapter
PRU-ICSS 协议支持 TI Sitara 处理器进行实时工业通信。 PRU-ICSS 协议旨在用于 TI 的统一软件开发平台 Processor-SDK-RTOS,协议包含经优化的 PRU-ICSS 固件、适用于 ARM 处理器的相应 PRU-ICSS 驱动程序和示例应用。PRU-ICSS 固件在 PRU 内核上运行,从而减少了运行 TI-RTOS 的 ARM 主处理器上时间关键型链路层处理的负载。PRU-ICSS 驱动程序提供对 PRU-ICSS 资源的简单访问,可轻松与 ARM 内核上运行的协议栈和应用软件集成。 示例进一步演示了如何将低级固件与协议栈和应用软件集成。
(...)
PRU-ICSS-HSR-PRP-DAN — PRU-ICSS software for HSR/PRP
PRU-ICSS 协议支持 TI Sitara 处理器进行实时工业通信。 PRU-ICSS 协议旨在用于 TI 的统一软件开发平台 Processor-SDK-RTOS,协议包含经优化的 PRU-ICSS 固件、适用于 ARM 处理器的相应 PRU-ICSS 驱动程序和示例应用。PRU-ICSS 固件在 PRU 内核上运行,从而减少了运行 TI-RTOS 的 ARM 主处理器上时间关键型链路层处理的负载。PRU-ICSS 驱动程序提供对 PRU-ICSS 资源的简单访问,可轻松与 ARM 内核上运行的协议栈和应用软件集成。 示例进一步演示了如何将低级固件与协议栈和应用软件集成。
(...)
PRU-ICSS-PROFIBUS-SLAVE — 适用于 PROFIBUS 从设备的 PRU-ICSS 软件
PRU-ICSS 协议支持 TI Sitara 处理器进行实时工业通信。 PRU-ICSS 协议旨在用于 TI 的统一软件开发平台 Processor-SDK-RTOS,协议包含经优化的 PRU-ICSS 固件、适用于 ARM 处理器的相应 PRU-ICSS 驱动程序和示例应用。PRU-ICSS 固件在 PRU 内核上运行,从而减少了运行 TI-RTOS 的 ARM 主处理器上时间关键型链路层处理的负载。PRU-ICSS 驱动程序提供对 PRU-ICSS 资源的简单访问,可轻松与 ARM 内核上运行的协议栈和应用软件集成。 示例进一步演示了如何将低级固件与协议栈和应用软件集成。
(...)
PRU-ICSS-PROFINET-SLAVE — 适用于 Profinet 从设备的 PRU-ICSS 软件
PRU-ICSS 协议支持 TI Sitara 处理器进行实时工业通信。 PRU-ICSS 协议旨在用于 TI 的统一软件开发平台 Processor-SDK-RTOS,协议包含经优化的 PRU-ICSS 固件、适用于 ARM 处理器的相应 PRU-ICSS 驱动程序和示例应用。PRU-ICSS 固件在 PRU 内核上运行,从而减少了运行 TI-RTOS 的 ARM 主处理器上时间关键型链路层处理的负载。PRU-ICSS 驱动程序提供对 PRU-ICSS 资源的简单访问,可轻松与 ARM 内核上运行的协议栈和应用软件集成。 示例进一步演示了如何将低级固件与协议栈和应用软件集成。
(...)
TI-15.4-STACK-GATEWAY-LINUX-SDK — TI 15.4-Stack 网关 Linux 软件开发套件
WIND-3P-VXWORKS-LINUX-OS — Wind River 处理器 VxWorks 和 Linux 操作系统
Wind River 是提供物联网 (IoT) 软件的全球领导者。自 1981 年以来,该公司的技术一直在为全世界最安全的器件提供支持,现在已广泛应用于超过 20 亿产品中。Wind River 提供全面的边缘到云产品系列,并针对这些产品提供世界一流的全球专业服务和备受赞誉的客户支持。Wind River 的 VxWorks 和 Linux 产品支持各种 TI 处理器。
如需了解有关 Wind River 的更多信息,请访问 https://www.windriver.com。
WIT-3P-SITARABSP — Witekio Sitara Android 和 Windows 操作系统
TIDCA07 — TIDA-00204 Demo Firmware for AM3359 DP83867 Gigabit Ethernet
SITARA-DDR-CONFIG-TOOL-AM335X — AM335x and AMIC110 EMIF Tools
Sitara™EMIF 工具是一款软件工具,提供用于配置 TI 处理器的接口,以访问外部 DDR 存储器器件。该工具还对延迟锁环 (DLL) 设置进行优化,以补偿电路板布线偏移。结果会作为 EMIF 配置寄存器进行输出,可将其导入以在处理器 SDK、Code Composer Studio 或定制软件中使用。
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。
可以在 CCStudio™ 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。
请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。
ICOMMS-SWS — CouthIT Industrial Communications Software Engineering Services
CouthIT's Embedded Software Group specializes in developing high-performance industrial communication software for TI Sitara and Jacinto microprocessors and microcontrollers. Leveraging the hardware-accelerated TI Industrial Communication Sub-System (TI ICSS) and TI Common Platform Ethernet Switch (...)
AUTOMATA-3P-INDUSTRIALCOMMS — Cannon Automata Sercos III
AM335-PET-CALC — AM335x Power Estimation Tool
CLOCKTREETOOL — Clock Tree Tool for Sitara™ ARM® Processors
The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
- Visualize the device clock tree
- Interact with clock tree (...)
SITARA-DDR-CONFIG-TOOL-AM65X-DRA80XM — AM65x/DRA80xM EMIF 工具电子表格
Sitara™EMIF 工具是一款软件工具,提供用于配置 TI 处理器的接口,以访问外部 DDR 存储器器件。该工具还对延迟锁环 (DLL) 设置进行优化,以补偿电路板布线偏移。结果会作为 EMIF 配置寄存器进行输出,可将其导入以在处理器 SDK、Code Composer Studio 或定制软件中使用。
许多 TI 参考设计都包括 AM3359
通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| NFBGA (ZCZ) | 324 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。