软件编程工具
TPS65982-HIUTILITY
TPS65982 主机接口实用程序工具
TPS65982-HIUTILITY
概述
The TPS6598X Utilities Tool is a set of python scripts used to interact with the TPS65982 and TPS65986 USB Type-C and PD controllers using the device’s Host Interface and an external Windows-based computer. This interface provides a rich variety of functions for both controlling the TPS65982 or TPS65986 and for acquiring status information.
特性
- Easy way to prototype custom port controller behavior
- Simple-to-use debugging through status register readout
- A variety of python scripts to interact with the TPS65982 and TPS65986's Host Interface:
- Read the Host Interface Registers
- Update the application firmware image
- Update just region 0 or region 1 of the application firmware
- Basic Power Delivery trace functionality
- And more!
下载
您可能需要的其他资源
软件编程工具
TPS65982-HIUTILITY — TPS65982 Host Interface Utility
支持的产品和硬件
产品
USB Type-C 和 USB 电力传输 IC
硬件开发
评估板
TPS65982-HIUTILITY — TPS65982 Host Interface Utility
产品
USB Type-C 和 USB 电力传输 IC
硬件开发
评估板
技术文档
= TI 精选热门文档
未找到结果。请清除搜索,并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 应用手册 | TPS6598x Utilities Tool User's Guide (Rev. C) | 2016年 7月 20日 | |||
应用手册 | 基于TPS6598X的USB PD User Alternate Mode 设计和实现 | 2018年 5月 11日 |