TPS74301EVM-118
TPS74301 评估模块
TPS74301EVM-118
概述
The TPS74301EVM-118 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS74301 LDO linear regulator. The EVM uses the TPS74301, 1.5 A linear regulator with tracking and integrated power good (PG). Refer to the User’s Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.
特性
- Supports input voltages as low as 0.9 V with external bias supply due to ultra-low dropout
- Adjustable output (0.8 V to 3.6 V) up to 1.5 A
- Track pin allows simultaneous or ratiometric startup
- Stable with any or no output capacitor
- 1% accuracy over line, load and temperature
- Open drain power good (PG)
- 5 mm x 5 mm x 1 mm QFN package
线性和低压降 (LDO) 稳压器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS74x01EVM-118 User's Guide | 2006年 6月 20日 | |||
证书 | TPS74301EVM-118 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |