TPS7A7002EVM-065
TPS7A7002 低压降线性稳压器评估模块
TPS7A7002EVM-065
概述
The Texas Instruments TPS7A7002EVM-065 Evaluation Module (EVM) and reference design demonstrates the proper operation of a very low input, very low dropout, 3A regulator with Enable.
特性
- Input Voltage as low as 1.425V
- 250mV dropout @ 3A
- Adjustable output from 0.5V to 6.0V
- Protections: current limit and thermal shutdown
- Enable Pin
- 1µA quiescent current in shutdown
- Full industrial temperature range
- Available in SOIC-8 package, fully RoHS compliant
线性和低压降 (LDO) 稳压器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS7A7002EVM-065 Evaluation Module | 2013年 2月 19日 | |||
证书 | TPS7A7002EVM-065 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |