TPS7A7100EVM-718
用于 TPS7A7100 低压降线性稳压器的评估模块
TPS7A7100EVM-718
概述
The Texas Instruments TPS7A7100EVM-718 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS7A7100 Low-Dropout Regulator at any of its pin-selectable output voltages (1V to 3.5V in 50mV increments). The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1A at low-dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board. The Power Good signal can also be monitored at a test point provided.
特性
- Wide Vin range 1.5V – 6.5V
- No Resistor Dynamic Vout Configuration
- 2% Accuracy
- Low Output Noise (30mVRMS)
- High PSRR (PSRR 55dB @ 1kHz)
- Programmable Soft Start
- Power Good Output
线性和低压降 (LDO) 稳压器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 证书 | TPS7A7100EVM-718 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | TPS7A7x00EVM-718 Evaluation Module | 2012-2-28 |