TS3DV642EVM
具有 1.8V 兼容控制和省电模式的 12 通道 1:2 MUX/DEMUX 评估模块
TS3DV642EVM
概述
The TS3DV642EVM is an evaluation module (EVM) for the TS3DV642 1:2 multiplexer and demultiplexer high-bandwidth HDMI switch. It is specially designed to multiplex HDMI signals. All signals required for the HDMI protocol, high speed and low speed, are multiplexed through the EVM. Additionally, the TS3DV642 device provides an output enable input and two output select inputs for flexible configuration of the HDMI.
特性
- 12-channel high-speed 1:2 mux and demux
- Mux and demux low-speed, DDC, CEC, HPD signals along with high-speed TMDS data pairs
- HDMI female connectors for easy evaluation
- Simple control of select logic lines
- High-performance ceramic PCB material
HDMI、DisplayPort 和 MIPI IC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TS3DV642EVM User's Guide | 2013-4-19 | |||
| 证书 | TS3DV642EVM EU Declaration of Conformity (DoC) | 2019-1-2 |