TUSB3410UARTPDK

TUSB3410UARTPDK 评估模块

TUSB3410UARTPDK

立即订购

概述

The TUSB3410UARTPDK can be used to evaluate the TUSB3410 as a USB-to-serial converter (or bridge). The user is expected to be familiar with universal serial bus (USB) certification requirements. Go to www.usb.org for more information on USB and certification, logo and testing requirements.

An object code version of the Windows® XP, Windows Vista and Windows 7 virtual COM port (VCP) software (drivers and firmware) can be downloaded from the TUSBWINVCP tool page.

A Linux version of the VCP Software is also available from Brimson Labs in the third-party tool, TUSB-3P-LNXVCP.

The I²C header generator utility (see below for download) is a DOS-based tool that generates an image file for your I²C EEPROM, using your binary object code, custom descriptors, or both as inputs.

The AppLoader Utility should not be used with the UART tool.

Additional items needed for use of this EVM include utilities for monitoring USB traffic, an EEPROM (for storing your unique VID/PID necessary for certification and logo use (see www.usb.org for more information), and a USB-enabled host.

特性
  • Quickly convert an RS-232 product to USB
  • Jump start development or use as a complete USB-to-serial converter
  • Firmware, VCP drivers, and schematics provided
  • Quick connect to a USB-enabled host
  • No power supply required—the EVM receives power through the included USB cable


Data Manual
Downloadable I2C Header Generator Utility
Downloadable Windows Virtual COM Port Driver
Downloadable gerber file
Firmware
Getting Started Letter
Populated EVM Board
Schematic
Serial port cable
USB Cable
User's Guide

USB PHY 与桥
TUSB3410 UART、I2C 和 IrDA 串行端口转 USB 桥接器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TUSB3410UARTPDK — TUSB3410UARTPDK 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TUSB3410UARTPDK TUSB3410UARTPDK 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 TUSB3410UART EVM User's Guide (Rev. B) 2006-1-26
证书 TUSB3410UARTPDK EU Declaration of Conformity (DoC) 2019-1-2
应用手册 TUSBWINVCP Customization Guide 2011-6-17
应用手册 USB/Serial Applications Using TUSB3410 VCP Software (Rev. F) 2011-6-8
应用手册 VIDs, PIDs, and Firmware: Design Decisions When Using TI USB Device Controllers 2003-9-24

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频