TUSB3410
- Fully Compliant With USB 2.0 Full-Speed Specifications: TID#40340262
- Supports 12-Mbps USB Data Rate (Full Speed)
- Supports USB Suspend, Resume, and Remote Wake-Up Operations
- Configurable to Bus-Powered and Self-Powered Operation
- Supports a Total of Three Input and Three Output (Interrupt, Bulk) Endpoints
- Integrated 8052 Microcontroller With:
- 256 × 8 RAM for Internal Data
- 10K × 8 ROM (With USB and I2C Bootloader)
- 16K × 8 RAM for Code Space Loadable From Host or I2C Port
- 2K × 8 Shared RAM Used for Data Buffers and Endpoint Descriptor Blocks (EDBs)
- Master I2C Controller for EEPROM Device Access
- MCU Operates at 24 MHz, Providing 2-MIPS Operation
- 128-ms Watchdog Timer
- Enhanced UART Features:
- Software and Hardware Flow Control
- Automatic RS-485 Bus Transceiver Control, With and Without Echo
- Selectable IrDA Mode for Up to 115.2-kbps Transfer
- Software-Selectable Baud Rate From 50 BPS to 921.6 kbps
- Programmable Serial-Interface Characteristics
- 5-, 6-, 7-, or 8-Bit Characters
- Even, Odd, or No Parity-bit Generation and Detection
- 1-, 1.5-, or 2-Stop Bit Generation
- Line Break Generation and Detection
- Internal Test and Loopback Capabilities
- Modem Control Functions (CTS, RTS, DSR, RI and DCD)
- Internal Diagnostic Capability
- Loopback Control for Communications
Link-Fault Isolation - Break, Parity, Overrun, Framing-Error Simulation
- Loopback Control for Communications
The TUSB3410 device provides bridging between a USB port and an enhanced UART serial port. The device contains an 8052 microcontroller unit (MCU) with 16KB of RAM that can be loaded from the host or from the external onboard memory through an I2C. The device also contains 10KB of ROM that allows the MCU to configure the USB port at boot time. The ROM code also contains an I2C bootloader. All device functions (such as the USB command decoding, UART setup, and error reporting) are managed by the internal MCU firmware in unison with the PC host.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TUSB3410 USB to Serial Port Controller 数据表 (Rev. J) | PDF | HTML | 2017年 7月 10日 | ||
| * | 勘误表 | TUSB3410 Errata. (Rev. B) | 2011年 6月 9日 | |||
| 应用手册 | 用于 USB 接口的 ESD 和浪涌保护 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024年 1月 23日 | |
| 技术文章 | 6 key questions when designing for USB protocol interfaces | PDF | HTML | 2020年 7月 31日 | |||
| 用户指南 | TUSB3x10 EEPROM Burner | 2014年 6月 20日 | ||||
| 白皮书 | Software Release Notes for TUSB3410 | 2013年 7月 12日 | ||||
| 应用手册 | TUSBWINVCP Customization Guide | 2011年 6月 17日 | ||||
| 应用手册 | USB/Serial Applications Using TUSB3410 VCP Software (Rev. F) | 2011年 6月 8日 | ||||
| 应用手册 | TUSB3410及VCP 软件的 USB/串行接口应用 (Rev. E) | 最新英语版本 (Rev.F) | 2008年 8月 5日 | |||
| 产品概述 | UART Quick Reference Card (Rev. D) | 2008年 4月 9日 | ||||
| 应用手册 | TMS320F280x DSC USB Connectivity Using TUSB3410 USB-to-UART Bridge Chip | 2006年 5月 26日 | ||||
| 应用手册 | VIDs, PIDs, and Firmware: Design Decisions When Using TI USB Device Controllers | 2003年 9月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DP149RSBEVM — DP149 3.4Gbps DP++ 转 HDMI 重定时器评估模块
DP149RSBEVM 是一种 PCB,专为帮助客户评估 DP149 器件在视频应用中的性能而设计。 此 EVM 也可作为硬件参考设计,用于指导 RSB 封装 DP149 器件的实现。 PCB 设计/布局文件支持按需申请,将同步提供包含走线规则与器件布局规范的 PCB 设计示意图。
DP159RGZEVM — DP159RGZEVM 评估模块
DP159RSBEVM 是专为帮助客户评估用于视频应用的 DP159 器件而开发的 PCB。此 EVM 具有用于发送器的 DP 连接和用于接收器的 HDMI 连接。J2 是一种标准 DP 连接器 (Molex 47272-0001)。P2 是一种标准 HDMI 连接器 (Molex 4715-10001)。板上还有用于 HDMI 发送器 (P1) 的第三个视频连接,此功能未装在 DP159RGZEVM 上。
DP159RSBEVM — DP159RGZEVM 评估模块
DP159RSBEVM 是专为帮助客户评估用于视频应用的 DP159 器件而开发的 PCB。此 EVM 具有用于发送器的 DP 连接和用于接收器的 HDMI 连接。J2 是一种标准 DP 连接器 (Molex 47272-0001)。P2 是一种标准 HDMI 连接器 (Molex 4715-10001)。板上还有用于 HDMI 发送器 (P1) 的第三个视频连接,此功能未装在 DP159RSBEVM 上。
TDP158RSBEVM — 6Gbps 交流耦合至 TMDS 和 HDMI™ 转接驱动器评估模块
TMDS171RGZEVM — 采用 RGZ 封装的 TMDS171 3.4Gbps TMDS 重定时器评估模块
TMDS171 评估模块 (EVM) 是一款 PCB,设计用于帮助客户评估 TMDS171 器件在 HDMI 接口视频应用中的性能。 此 EVM 也可作为硬件参考设计,用于指导 RGZ 封装 TMDS171 器件的实现。 可根据要求提供 PCB 设计/布局文件,以展示采用 TMDS171 或 DP159 RGZ 元件的布线/布局规则的 PCB 设计示意图。
TMDS181RGZEVM — TMDS181 采用 RGZ 封装的 6Gbps TMDS 重定时器评估模块
TUSB3410UARTPDK — TUSB3410UARTPDK 评估模块
The TUSB3410UARTPDK can be used to evaluate the TUSB3410 as a USB-to-serial converter (or bridge). The user is expected to be familiar with universal serial bus (USB) certification requirements. Go to www.usb.org for more information on USB and certification, logo and testing requirements.
An object (...)
USB-CTM-MINIDK-EVM — 支持视频和充电功能的 USB Type-C™ 迷你扩展坞板评估模块
USB Type-C™ 和电力输送 (PD) 迷你扩展坞评估模块 (EVM) 提供了完整的 USB Type-C 扩展坞参考解决方案,同时支持音频传输、USB 数据传输、电力输送和视频传输。 该 EVM 采用 2 英寸 × 4 英寸的小尺寸外形,可通过主 USB Type-C PD 端口支持拉电流和灌电流输送功能。视频输出功能由 DisplayPort 和 HDMI 实现。
SLLC428 — TUSB3410 Virtual COM Port Windows Driver
支持的产品和硬件
产品
USB 集线器和控制器
软件
软件开发套件 (SDK)
驱动程序或库
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-01243 — 支持视频和充电功能的 USB Type-C™ 和电力输送迷你扩展坞参考设计
TIDA-050001 — HDMI 2.0 ESD 保护参考设计
TIDM-G2XXSWRGBLED — 基于超低功耗微控制器的软件控制器红色/绿色/蓝色 LED
TIDM-NFC-DESFIRE-AES — 近场通信 (NFC) MIFARE DESFire EV1 标签验证参考设计
此设计中所述的示例代码可从设计指南中下载。
TIDM-ORIENTATIONTRACKER — 低功耗方向跟踪器
TIDM-LPBP-CAPTOUCH — 用于人机界面 (HMI) 应用的低功耗电容式触摸解决方案
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| LQFP (VF) | 32 | Ultra Librarian |
| VQFN (RHB) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。