VCA2615EVM
VCA2615 评估模块
VCA2615EVM
概述
The VCA2615 is a dual-channel, variable gain amplifier, combining a low-noise preamplifier (LNP) and a voltage-controlled amplifier. The VCA2615EVM evaluation module is designed to allow for a quick setup and ease of use in evaluating the performance. Various modes of operation can be configured, for example setting the LNP gain, or using the LNP outputs. The user can apply the input signal either to the LNP, or directly to the VCA section. The differential outputs of the VCA2615 are buffered using an op amp in a difference amplifier configuration.
The VCA2615EVM requires a +5V supply for the VCA itself, and +/-5V supplies for the buffer amplifiers. All signal inputs and outputs use SMA connectors.
特性
- Populated, ready to use evaluation board for the VCA2615
- Single-ended input configuration for the LNP
- LNP gain settings
- Transformer coupled inputs to the VCA
- Adjustable output clamping level
可编程和可变增益放大器(PGA 和 VGA)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | VCA2615EVM User's Guide | 2005-10-25 | |||
| 证书 | VCA2615EVM EU Declaration of Conformity (DoC) | 2019-1-2 |