选择版本
AM62L-LINUX-SDK
Linux SDK for AM62L family of devices
AM62L LINUX SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
AM62L LINUX SDK Yocto - SD card image
AM62L LINUX SDK Jailhouse Hypervisor - SD card image
AM62L LINUX SDK Debian Trixie - SD card image
AM62L LINUX SDK Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
多媒体和工业网络 SoC
硬件开发
评估板
文档
Quick Start Guide for the AM62L EVM board
Learn how to build embedded Linux systems using AM62L processors
Yocto SDK user manual for developers
Instructions to build Linux image for AM62L EVM using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
AM62L LINUX SDK for Yocto Linux - Software manifest
AM62L LINUX SDK for Jailhouse Hypervisor - Software manifest
AM62L LINUX SDK for Debian Linux - Software manifest
AM62L LINUX SDK for Buildroot Linux - Software manifest
Build Sheet of supported features for AM62Lx
AM62L LINUX SDK - Software Bill of Materials information for Yocto and Buildroot distributions
发布信息
AM62L Linux SDK
AM62L LINUX SDK is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.
Latest Development Downloads – CI/CD
In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.
新增功能
- Second 2026 LTS Reference Release Including RT combined branch model with U-Boot 2026.01 Bootloaders and 6.18.38 Kernel (Including RT)
- Power Management: Support for active power saving using Standby and Deep Standby Mode
- Security: Post Quantum Cryptography alogrithms and full Secure Boot Chain on HS-SE variants
- Support for multiple Linux distributions, such as Yocto (wrynose LTS), Debian (Trixie) based on Armbian framework, and Buildroot (2026.05).
- LVGL (Light and Versatile Graphics Library) version 9.4 out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian. Slint example demos on Yocto.
- New webserver out-of-box demo showcases Audio Classification and Speech-to-Text demos.
- Jailhouse support with Kernel v6.18.38 with Yocto
- Snagfactory version 2.6.1 support
- SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)