选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ34Z100-DEVICE-FW

BQ34Z100 family of gauges firmware

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2.02.31
发布日期: 2023-11-20
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ34Z100 1 至 16 节电池 Impedance Track™ 电量监测计 | 电池电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ34Z100-R2 多化合物 Impedance Track™ 独立式电量监测计
硬件开发
参考设计
TIDA-010030 精确监测和 50μA 待机电流、13S、48V 锂离子电池组参考设计
评估板
BQ34Z100EVM Bq34z100EVM 评估模块

文档

发布信息

Overview

BQ34Z100-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ34Z100 hardware ( such as the BQ34Z100, BQ34Z100-R1, BQ34Z100-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 16.7 KV can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.

The BQ34Z100-DEVICE-FW device provides several interface options, including an I2C peripheral, an HDQ peripheral, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-DEVICE-FW provides support for an external port expander for more than four LEDs.

Features

The BQ34Z100-DEVICE-FW firmware is usable on any previous version of the BQ34Z100 hardware

新增功能

  • Details in TRM, see 'About This Manual'